These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
Servo Motors
Lead Time1 | - {Contact your local sales office for more information.} |
Product Line |
- Oriental Motor® |
Rated Output Power |
- 600 W (4/5 HP) |
Motor Frame Size |
- 3.35 in.85 mm |
Rated Torque |
- 270 oz-in1.91 N·m |
Max Speed (rpm) |
- 5500 |
Rated Speed (rpm) |
- 3000 |
Max Instantaneous Torque |
- [Single-Phase 200-240] 540 oz·in[Three-Phase 200-240] 1020 oz·in[Single-Phase 200-240] 3.82 N·m[Three-Phase 200-240] 7.16 N·m |
Rotor Inertia |
- 5.2 oz-in²0.948x10-4 kg·m² |
Permissible Load Inertia |
- 260 oz-in²47.4x10-4 kg·m² |
Resolution (P/R) |
- 100 to 10000 (Factory setting 1000) |
Detector |
-
Mechanical Multi-Turn Absolute Encoder 1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations) |
Gear/Shaft Type |
- Round Shaft (No Gear) |
Electromagnetic Brake |
- Equipped |
Thermal Class |
- 130 (B) |
Insulation Resistance (Motor) |
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings Case - Electromagnetic Brake Windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz |
Ambient Temperature (Motor) |
- 0 ~ +40ºC (0 ~ +104ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (non-condensing) |
Operating Atmosphere |
- No corrosive gases. Must not be exposed to oil or other liquids. |
Degree of Protection |
- IP65 (excluding installation surface and connector locations.) |
Shaft Runout |
- 0.05 T.I.R. (mm) |
Concentricity |
- 0.075 T.I.R. (mm) |
Perpendicularity |
- 0.075 T.I.R. (mm) |
Safety Standards |
- UL CE |
Brake Type |
- Power Off Activated Type |
Brake Power Supply |
- 24 VDC ±10% |
Power Consumption |
- 8.5 W |
Excitation Current |
- 0.35 A |
Static Friction Torque |
- 270 oz-in1.91 N·m |
|
|
|
|