Please contact technical support for the replacement option. This part number is scheduled to be discontinued.

Servo Motors

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Rated Output Power

- 600 W (4/5 HP)

Motor Frame Size

- 3.54 in.90 mm

Rated Torque

- 1216 oz-in8.6 N·m

Max Speed (rpm)

- 1100

Permissible Speed Range

- 0 ~ 1100 r/min

Max Instantaneous Torque

- [Single-Phase 200-240] 2432 oz·in[Three-Phase 200-240] 4544 oz·in[Single-Phase 200-240] 17.2 N·m[Three-Phase 200-240] 32.2 N·m

Rotor Inertia

- 5.2 oz-in²0.948x10-4 kg·m²

Gear Inertia

- 0.896 oz-in²0.163x10-4 kg·m²

Permissible Load Inertia

- 6560 oz-in²0.119 kg·m²

Resolution (P/R)

- 500 to 50000 (Factory setting 5000)

Detector

- Mechanical Multi-Turn Absolute Encoder
1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations)

Gear/Shaft Type

- Planetary Gear (PS)

Gear Ratio (X:1)

- 5 :1

Backlash

- 15 (0.25°)

Electromagnetic Brake

- Equipped

Shaft Runout

- 0.05 T.I.R. (mm)

Concentricity

- 0.075 T.I.R. (mm)

Perpendicularity

- 0.075 T.I.R. (mm)

Permissible Overhung Load

- 0 in. from Shaft End = 85 lb0.2 in. from Shaft End = 94 lb0.39 in. from Shaft End = 105 lb0.59 in. from Shaft End = 121 lb0.79 in. from Shaft End = 141 lb0 mm from Shaft End = 380 N5 mm from Shaft End = 420 N10 mm from Shaft End = 470 N15 mm from Shaft End = 540 N20 mm from Shaft End = 630 N

Permissible Thrust Load

- 135 lb600 N

Safety Standards

- UL CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Thermal Class

- 130 (B)

Insulation Resistance (Motor)

- 100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings
Case - Electromagnetic Brake Windings

Dielectric Strength

- Sufficient to withstand the following for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz
Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- 0 ~ +40ºC (0 ~ +104ºF) (non-freezing)

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- No corrosive gases. Must not be exposed to oil or other liquids.

Degree of Protection

- IP65 (excluding installation surface and connector locations.)

Brake Type

- Power Off Activated Type

Brake Power Supply

- 24 VDC ±10%

Power Consumption

- 8.5 W

Excitation Current

- 0.35 A

Static Friction Torque

- 270 oz-in1.91 N·m


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.