Please contact technical support for the replacement option. This part number is scheduled to be discontinued.

Servo Motors

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Product Line

- Oriental Motor®

Rated Output Power

- 400 W (1/2 HP)

Motor Frame Size

- 2.36 in.60 mm

Rated Torque

- 180 oz-in1.27 N·m

Max Speed (rpm)

- 5500

Rated Speed (rpm)

- 3000

Max Instantaneous Torque

- 540 oz-in3.82 N·m

Rotor Inertia

- 1.61 oz-in²0.294x10-4 kg·m²

Permissible Load Inertia

- 80 oz-in²14.7x10-4 kg·m²

Resolution (P/R)

- 100 to 10000 (Factory setting 1000)

Detector

- Mechanical Multi-Turn Absolute Encoder
1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations)

Gear/Shaft Type

- Round Shaft (No Gear)

Electromagnetic Brake

- Not Equipped

Shaft Runout

- 0.05 T.I.R. (mm)

Concentricity

- 0.075 T.I.R. (mm)

Perpendicularity

- 0.075 T.I.R. (mm)

Permissible Overhung Load

- 0 in. from Shaft End = 51 lb0.2 in. from Shaft End = 55 lb0.39 in. from Shaft End = 58 lb0.59 in. from Shaft End = 63 lb0.79 in. from Shaft End = 68 lb0 mm from Shaft End = 230 N5 mm from Shaft End = 245 N10 mm from Shaft End = 262 N15 mm from Shaft End = 281 N20 mm from Shaft End = 304 N

Permissible Thrust Load

- 22 lb98 N

Safety Standards

- UL CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Thermal Class

- 130 (B)

Insulation Resistance (Motor)

- 100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings

Dielectric Strength

- Sufficient to withstand the following for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing)

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- No corrosive gases. Must not be exposed to oil or other liquids.

Degree of Protection

- IP65 (excluding installation surface and connector locations.)


 


 


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved