These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

  • No External Sensors Required
  • Battery Free
  • AZX Series Driver and Connection Cables required

Servo Motors

Unit of Measure
Lead Time1 Up to 5 pcs as of 6:30am EST Estimated Ship: 04/28/2025
This Item cannot be cancelled or returned.

Product Line

Oriental Motor®

Rated Output Power

400 W (1/2 HP)

Motor Frame Size

3.54 in.90 mm

Rated Torque

810 oz-in5.72 N·m

Permissible Speed Range

0 ~ 1100 r/min

Max Instantaneous Torque

2420 oz-in17.1 N·m

Rotor Inertia

1.61 oz-in²0.294x10-4 kg·m²

Gear Inertia

0.89 oz-in²0.163x10-4 kg·m²

Permissible Load Inertia

2016 oz-in²0.037 kg·m²

Resolution (P/R)

500 to 50000 (Factory setting 5000)

Detector

Mechanical Multi-Turn Absolute Encoder
1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations)

Gear/Shaft Type

Planetary Gear (PS)

Gear Ratio (X:1)

5 :1

Backlash

15 (0.25°)

Electromagnetic Brake

Not Equipped

Permissible Overhung Load

0 in. from Shaft End = 85 lb0.2 in. from Shaft End = 94 lb0.39 in. from Shaft End = 105 lb0.59 in. from Shaft End = 121 lb0.79 in. from Shaft End = 141 lb0 mm from Shaft End = 380 N5 mm from Shaft End = 420 N10 mm from Shaft End = 470 N15 mm from Shaft End = 540 N20 mm from Shaft End = 630 N

Permissible Thrust Load

135 lb600 N

Thermal Class

130 (B)

Insulation Resistance (Motor)

100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings

Dielectric Strength

Sufficient to withstand the following for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

0 ~ +40ºC (32 ~ 104ºF) (non-freezing)

Ambient Humidity

85% max. (non-condensing)

Operating Atmosphere

No corrosive gases. Must not be exposed to oil or other liquids.

Degree of Protection

IP65 (excluding installation surface and connector locations.)

Shaft Runout

0.05 T.I.R. (mm)

Concentricity

0.075 T.I.R. (mm)

Perpendicularity

0.075 T.I.R. (mm)

Safety Standards

UL CE
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved