These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.
Servo Motors
Lead Time1 |
Up to 5 pcs as of 6:30am EST Estimated Ship: 04/28/2025 This Item cannot be cancelled or returned. |
Product Line |
- Oriental Motor® |
Rated Output Power |
- 400 W (1/2 HP) |
Motor Frame Size |
- 3.54 in.90 mm |
Rated Torque |
- 810 oz-in5.72 N·m |
Permissible Speed Range |
- 0 ~ 1100 r/min |
Max Instantaneous Torque |
- 2420 oz-in17.1 N·m |
Rotor Inertia |
- 1.73 oz-in²0.316x10-4 kg·m² |
Gear Inertia |
- 0.89 oz-in²0.163x10-4 kg·m² |
Permissible Load Inertia |
- 2016 oz-in²0.037 kg·m² |
Resolution (P/R) |
- 500 to 50000 (Factory setting 5000) |
Detector |
-
Mechanical Multi-Turn Absolute Encoder 1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations) |
Gear/Shaft Type |
- Planetary Gear (PS) |
Gear Ratio (X:1) |
- 5 :1 |
Backlash |
- 15 (0.25°) |
Electromagnetic Brake |
- Equipped |
Permissible Overhung Load |
- 0 in. from Shaft End = 85 lb0.2 in. from Shaft End = 94 lb0.39 in. from Shaft End = 105 lb0.59 in. from Shaft End = 121 lb0.79 in. from Shaft End = 141 lb0 mm from Shaft End = 380 N5 mm from Shaft End = 420 N10 mm from Shaft End = 470 N15 mm from Shaft End = 540 N20 mm from Shaft End = 630 N |
Permissible Thrust Load |
- 135 lb600 N |
Thermal Class |
- 130 (B) |
Insulation Resistance (Motor) |
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings Case - Electromagnetic Brake Windings |
Dielectric Strength |
-
Sufficient to withstand the following for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz |
Ambient Temperature (Motor) |
- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (non-condensing) |
Operating Atmosphere |
- No corrosive gases. Must not be exposed to oil or other liquids. |
Degree of Protection |
- IP65 (excluding installation surface and connector locations.) |
Shaft Runout |
- 0.05 T.I.R. (mm) |
Concentricity |
- 0.075 T.I.R. (mm) |
Perpendicularity |
- 0.075 T.I.R. (mm) |
Safety Standards |
- UL CE |
Brake Type |
- Power Off Activated Type |
Brake Power Supply |
- 24 VDC ±10% |
Power Consumption |
- 7.2 W |
Excitation Current |
- 0.3 A |
Static Friction Torque |
- 180 oz-in1.27 N·m |
|
|
|
|