This item has been discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Motor Type

- Brushless DC Motor

Motor Frame Size

- 2.36 in. sq.

Output Power

- 30 W (1/25 HP)

Power Supply

- Single-Phase 100-120 VAC

Rated Input Current

- 1.3 A

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Rated Torque (lb-in)

- 53

Electromagnetic Brake

- Not Equipped

Control Module Included

- No

Variable Speed Range (r/min)

- 1 ~ 40

Rotor Inertia

- 0.48 oz-in2

Permissible Overhung Load

- 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb

Permissible Thrust Load

- 9 lb

Instantaneous Stop

- Yes

Alarm Output

- Yes

Position Control Mode

- No

Vertical Drive (Gravitational Operation)

- No

Max. Extension Length (m)

- 20.40

Components

- BLED3A (Driver) BLEM23-GFS (Motor) GFS2G100 (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- UL CSA CE

CE Marking

- Low Voltage Directives EMC Directives

Thermal Class

- CSA standards: 105 (A), EN standards: 120 (E) UL

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- The measured value is 100 M Ωor more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambie

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- No abnormality is judged even with application of 1834 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 3 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after conti

Ambient Temperature Range

- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% or less, noncondensing

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Driver] IP20 [Motor] IP65

Speed Control Features

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- 1 speed set by the internal speed potentiometer and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage (0 ~ 5 VDC)

Multi-Axes Control

- Yes

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved