The BLS Series 750 W (1 HP) brushless motor and driver are suitable for applications such as belt conveyors and agitators that require stable continuous operation at a set speed. It is as easy to operate as an AC motor, and its compact, lightweight, and highly efficient design saves both space and energy. By adopting this motor and driver, you can reduce power consumption, make efficient use of installation space, and contribute to higher equipment efficiency.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Achieves efficiency class IE5, saves energy and reduces electricity costs
- Fanless and low noise
*Connection Cable Required
| Lead Time1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 4.09 in.104 mm |
Output Power |
- 750 W (1 HP) |
Power Supply |
- Single-Phase / Three-Phase 200-240 VAC |
Rated Speed (rpm) |
- 3000 |
Shaft/Gear Type |
- Hollow Shaft Flat Gearhead |
Gear Ratio (X:1) |
- 15 :1 |
Output Shaft Diameter |
- 25 mm |
Maximum Input Current |
-
14 A (Single-Phase) 7.2 A (Three-Phase) |
Rated Torque |
- 270 lb-in30.5 N·m |
Electromagnetic Brake |
- Not Equipped |
Variable Speed Range (r/min) |
- 5~267 |
Permissible Load Inertia |
- 10935 oz-in²22400 x 10-4 kg·m² |
Permissible Radial Load |
- 0.39 in. from Shaft End = 377.7 lb0.79 in. from Shaft End = 330.5 lb10 mm from Shaft End = 1680 N20 mm from Shaft End = 1470 N |
Permissible Axial Load |
- 180 lb800 N |
Speed Regulation |
- ±0.2% or less |
Max. Extension Length |
- 20.5 m (65.6 ft.) |
RoHS Compliant |
- These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
- UL CE |
CE Marking |
- Low Voltage Directives EMC Directives |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity. |
Insulation Resistance (Driver) |
- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Driver) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the power supply terminal and the protective earth terminal for 1 minute and 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity. |
Temperature Rise (Motor) |
- The temperature rise of the case is 72ºF (40ºC) when measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity. |
Temperature Rise (Driver) |
- Temperature rise of the heat sink is 90ºF (50ºC) or less measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity. |
Ambient Temperature Range |
-
Motor: 32ºF ~ 104ºF (0ºC ~ 40ºC), nonfreezing Driver: 32ºF ~ 122ºF (0ºC ~ 50ºC) |
Ambient Humidity |
- 85% or less, noncondensing |
Altitude |
- Up to 3300 ft (1000 m) above sea level. |
Operating Atmosphere |
- No corrosive gases or dust. Should not be exposed to water or oil. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment. |
Thermal Class |
- UL/CSA standards:105 (A), EN standards: 120 (E) (Motor) |
Degree of Protection |
-
[Motor] IP66 [Driver] IP20 |
Acceleration/Deceleration Time |
- 100 ~ 30000 ms (Factory setting: 1000 ms) |
Torque Limiting |
- 0~1000% (Factory Setting: 100%) |
Input Signals |
-
Input 2 points Photocoupler input method 24 VDC (-15 to +20 %) |
Output Signals |
-
Output 2 points Photocoupler and open-collector output 4.5 to 30 VDC, current 10 mA max |
Protective Function |
- When an alarm occurs, the ALM-B output is turned OFF and the motor stops. At the same time, the PWR/SYS LED blinks red. |
Time Rating |
- Continuous |
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.





