The BLS Series 750 W (1 HP) brushless motor and driver are suitable for applications such as belt conveyors and agitators that require stable continuous operation at a set speed. It is as easy to operate as an AC motor, and its compact, lightweight, and highly efficient design saves both space and energy. By adopting this motor and driver, you can reduce power consumption, make efficient use of installation space, and contribute to higher equipment efficiency.
- Smaller and more lightweight compared to three-phase AC motors with the same output power
- Achieves efficiency class IE5, saves energy and reduces electricity costs
- Fanless and low noise
*Connection Cable Required
Clear
Filter
Power Supply
- Single-Phase / Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft Type (With Key)
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
Output Shaft
- Metric
Degree of Protection (Motor)
- IP66
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BL2M6750CHP-AS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 16 mm | - IP66 | - 21.2 lb-in2.39 N·m | - 100~4000 | $1,204.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-KS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Round Shaft Type (With Key) | - | - 16 mm | - IP66 | - 21.2 lb-in2.39 N·m | - 100~4000 | $1,216.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-5S / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 22 mm | - IP66 | - 95.6 lb-in10.8 N·m | - 20~800 | $1,572.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-10S / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 22 mm | - IP66 | - 190.3 lb-in21.5 N·m | - 10~400 | $1,572.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-15S / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 22 mm | - IP66 | - 272.6 lb-in30.8 N·m | - 6.7~267 | $1,585.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-20S / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 22 mm | - IP66 | - 363.8 lb-in41.1 N·m | - 5~200 | $1,585.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-30S / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 22 mm | - IP66 | - 546.1 lb-in61.7 N·m | - 2~133 | $1,585.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-50S / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 22 mm | - IP66 | - 619.6 lb-in70 N·m | - 2~133 | $1,617.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-5FRS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 25 mm | - IP66 | - 90.3 lb-in10.2 N·m | - 20~800 | $1,737.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-10FRS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 25 mm | - IP66 | - 179.7 lb-in20.3 N·m | - 10~400 | $1,737.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-15FRS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 25 mm | - IP66 | - 270 lb-in30.5 N·m | - 5~267 | $1,750.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-20FRS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 25 mm | - IP66 | - 359.4 lb-in40.6 N·m | - 5~200 | $1,750.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-30FRS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 25 mm | - IP66 | - 539 lb-in60.9 N·m | - 2~133 | $1,750.00 | - |
Add To Cart
Request Quote |
| BL2M6750CHP-50FRS / BLSD750-C | - 750 W (1 HP) | - Single-Phase / Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 25 mm | - IP66 | - 894 lb-in101 N·m | - 2~133 | $1,782.00 | - |
Add To Cart
Request Quote |