This item is scheduled to be discontinued. Please contact our technical support team for a replacement.

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Motorized Cylinder

Actuator Frame Size

- 42 mm (W) x 42 mm (H)  

Power Supply

- Single-Phase 100-115 VAC

Frequency

- 50 Hz60 Hz

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Motor Location

- Straight Type

Dynamic Permissible Moment

- MP: 1.3 N·m
MY: 1.3 N·m
MR: 0.6 N·m  

Static Permissible Moment

- MP: 3.7 N·m
MY: 3.7 N·m
MR: 3.0 N·m  

Lead

- 12 mm

Stroke

- 50 mm

Drive Method

- Ball Screw

Thrust

- ~70 N  

Push Force

- 100 N  

Max. Speed

- 600 mm/s

Max. Horizontal Transportable Mass

- ~15 kg  

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- ±0.02 mm

Components

- EACM4WD05ARAC-G [Actuator]
ARD-A [Driver]

RoHS Compliant

- Yes


 

 

 


 

 

 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved