Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Frame Size
|
-
1.65 in42 mm
|
Motor Length
|
-
5.12 in.130 mm
|
Speed-Torque Characteristics
|
-
 Speed - Torque Characteristics
|
Holding Torque
|
-
480 oz-in3.5 N·m
|
Type
|
-
Continuous Duty
|
Shaft/Gear Type
|
-
Harmonic Gear
|
Gear Ratio (X:1)
|
-
50 :1
|
Feedback Device (Motor)
|
-
Resolver
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Equipped
|
Power Supply
|
-
Single-Phase 100-115 VAC
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.0072 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 70
|
Rotor Inertia
|
-
0.49 oz-in²90x10-7 kg·m²
|
Lost Motion
|
-
1.5 arc min (max.)
|
Control Power Supply
|
-
24 VDC ± 5%, 0.5A
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
California Proposition 65
|
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser.
|
Components
|
-
ARD-AD [Driver] ARM46MC-H50 [Motor]
|
Insulation Class
|
-
[Motor] Class B [130ºC (266ºF)]
|
Insulation Resistance (Motor)
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings Case - Electromagnetic Brake Windings
|
Insulation Resistance (Driver)
|
-
100 MΩ or more when 500 VDC megger is applied between the following places: PE terminal - Power supply terminal Signal I/O terminal - Power supply terminal
|
Dielectric Strength (Motor)
|
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.5 kVAC 50 Hz or 60 Hz
|
Dielectric Strength (Driver)
|
-
Sufficient to withstand the following for 1 minute: PE terminal - Power supply terminal 1.8 kVAC 50 Hz or 60 Hz Signal I/O terminal - Power supply terminal 1.9 kVAC 50 Hz or 60 Hz
|
Ambient Temperature (Motor)
|
-
0 ~ 40ºC (32 ~ 104ºF) (non-freezing) (when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 9.84 x 9.84 in., 0.24 in. thick is installed.)
|
Ambient Temperature (Driver)
|
-
0 ~ 55ºC (32 ~ 131ºF) (non-freezing) (when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 7.87 x 7.87 in., 0.08 in. thick is installed.)
|
Ambient Humidity
|
-
85% or less (Non-condensing)
|
Operating Atmosphere
|
-
No corrosive gases, dust water or oil
|
Degree of Protection
|
-
[Motor] IP65 (excluding the mounting surface and connector) [Driver] IP10
|
Stop Position Accuracy
|
-
±4 arc minutes (±0.067º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Load
|
-
0 in. from Shaft End = 40 lb0.2 in. from Shaft End = 49 lb0.39 in. from Shaft End = 60 lb0.59 in. from Shaft End = 81 lb0.79 in. from Shaft End = 114 lb0 mm from Shaft End = 180 N5 mm from Shaft End = 220 N10 mm from Shaft End = 270 N15 mm from Shaft End = 360 N20 mm from Shaft End = 510 N
|
Axial Load
|
-
49 lb220 N
|
Driver Type
|
-
Built-in Controller (Stored Data Type)
|