Built-in Controller (Network Type)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Oriental Motor® |
Frame Size |
- 2.36 in60 mm |
Motor Length |
- 3.82 in.97 mm |
Speed-Torque Characteristics |
-
![]() Loading zoom Speed - Torque Characteristics |
Holding Torque |
- 560 oz-in4 N·m |
Type |
- Continuous Duty |
Shaft/Gear Type |
- Planetary Gear |
Gear Ratio (X:1) |
- 7.2 :1 |
Backlash |
- 7 arc min (0.12°) |
Feedback Device (Motor) |
- Resolver |
Shaft |
- Single |
Electromagnetic Brake |
- Not Equipped |
Power Supply |
- Single-Phase 200-230 VAC |
Resolution (Resolution Setting: 1000 P/R) |
- 0.05 °/Pulse |
Permissible Speed Range (r/min) |
- 0 ~ 416 |
Rotor Inertia |
- 2.1 oz-in²380x10-7 kg·m² |
Control Power Supply |
- 24 VDC ± 5%, 0.5A |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Components |
- ARD-CD [Driver] ARM66AC-PS7 [Motor] |
Insulation Class |
- [Motor] Class B [130ºC (266ºF)] |
Insulation Resistance (Motor) |
-
100 MΩ or more when 500 VDC megger is applied between the following places: Case - Motor and sensor windings |
Insulation Resistance (Driver) |
-
100 MΩ or more when 500 VDC megger is applied between the following places: PE terminal - Power supply terminal Signal I/O terminal - Power supply terminal |
Dielectric Strength (Motor) |
-
Sufficient to withstand the following for 1 minute: Case - Motor and sensor windings 1.5 kVAC 50 Hz or 60 Hz |
Dielectric Strength (Driver) |
-
Sufficient to withstand the following for 1 minute: PE terminal - Power supply terminal 1.8 kVAC 50 Hz or 60 Hz Signal I/O terminal - Power supply terminal 1.9 kVAC 50 Hz or 60 Hz |
Ambient Temperature (Motor) |
-
-10 ~ 50ºC (14 ~ 122º) (non-freezing) (when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 9.84 x 9.84 in., 0.24 in. thick is installed.) |
Ambient Temperature (Driver) |
-
0 ~ 55ºC (32 ~ 131ºF) (non-freezing) (when a heat sink of a capacity at least equivalent to an aluminum plate with a size of 7.87 x 7.87 in., 0.08 in. thick is installed.) |
Ambient Humidity |
- 85% or less (Non-condensing) |
Operating Atmosphere |
- No corrosive gases, dust water or oil |
Degree of Protection |
-
[Motor] IP65 (excluding the mounting surface and connector) [Driver] IP10 |
Stop Position Accuracy |
- ±5 arc minutes (±0.084º) |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
Radial Load |
- 0 in. from Shaft End = 56 lb0.2 in. from Shaft End = 60 lb0.39 in. from Shaft End = 67 lb0.59 in. from Shaft End = 76 lb0.79 in. from Shaft End = 87 lb0 mm from Shaft End = 250 N5 mm from Shaft End = 270 N10 mm from Shaft End = 300 N15 mm from Shaft End = 340 N20 mm from Shaft End = 390 N |
Axial Load |
- 22 lb100 N |
Driver Type |
- Built-in Controller (Stored Data Type) |
Number of Positioning Data Sets |
- 64 Points |
Positioning Operation |
- One-Shot, Linked, Linked 2, Sequential, Direct, Pushing |
Protocol |
- Modbus Protocol (Modbus RTU mode) |
Electrical Characteristics |
-
EIA-485 compliance Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a otal extension length of 50 m. |
Transmission/Reception Mode |
- Half-duplex communication |
Baud Rate |
- 9600 bps/19200 bps/57600 bps/115200 bps |
Physical Layer |
- Asynchronous mode (data: 8-bit, stop bit: 1-bit/2-bit, parity: none/odd/even) |
Connection Type |
- Up to 31 units can be connected to one programmable controller (master equipment). |
|
|
|
|