Product Line
|
-
Oriental Motor®
|
Frame Size
|
-
1.65 in42 mm
|
Motor Length
|
-
3.98 in.101 mm
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/stc-az46ac.jpg) Speed - Torque Characteristics
|
Holding Torque
|
-
42 oz-in0.30 N·m
|
Type
|
-
Absolute Sensor Type
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Feedback Device (Motor)
|
-
Absolute Mechanical Sensor
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Equipped
|
Power Supply
|
-
Single-Phase 100-120 VAC
|
Current
|
-
2.7 A
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.36 °/Pulse
|
Rotor Inertia
|
-
0.39 oz-in²71x10-7 kg·m²
|
Control Power Supply
|
-
24 VDC ± 5%, 0.33 A 24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Power Removal Function
|
-
STO - (ETO) Safety Torque Off Function
|
Components
|
-
AZM46MC [Motor] AZD-AD [Driver]
|
Degree of Protection
|
-
[Motor] IP66 (excluding the mounting surface and connector) [Driver] IP10
|
Stop Position Accuracy
|
-
±4 arc minutes (±0.067º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Load
|
-
0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N
|
Axial Load
|
-
3.3 lb15 N
|