Product Line
|
-
Oriental Motor®
|
Frame Size
|
-
2.36 in60 mm
|
Motor Length
|
-
5.20 in.132 mm
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/stc-az66ac-hp15.jpg) Speed - Torque Characteristics
|
Holding Torque
|
-
1274 oz-in9 N·m
|
Type
|
-
Absolute Sensor Type
|
Shaft/Gear Type
|
-
Harmonic Planetary Gear
|
Gear Ratio (X:1)
|
-
15 :1
|
Backlash
|
-
15
|
Feedback Device (Motor)
|
-
Absolute Mechanical Sensor
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Power Supply
|
-
Single-Phase 100-120 VAC
|
Current
|
-
3.8 A
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.024 °/Pulse
|
Permissible Speed Range (r/min)
|
-
0 ~ 300
|
Rotor Inertia
|
-
2 oz-in²370x10-7 kg·m²
|
Control Power Supply
|
-
24 VDC ± 5%, 0.25 A
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Power Removal Function
|
-
STO - (ETO) Safety Torque Off Function
|
Components
|
-
AZM66AC-HP15 [Motor] AZD-AD [Driver]
|
Degree of Protection
|
-
[Motor] IP66 (excluding the mounting surface and connector) [Driver] IP10
|
Stop Position Accuracy
|
-
±5 arc minutes (±0.084º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Load
|
-
0 in. from Shaft End = 65 lb0.2 in. from Shaft End = 69 lb0.39 in. from Shaft End = 76 lb0.59 in. from Shaft End = 83 lb0.79 in. from Shaft End = 90 lb0 mm from Shaft End = 290 N5 mm from Shaft End = 310 N10 mm from Shaft End = 340 N15 mm from Shaft End = 370 N20 mm from Shaft End = 400 N
|
Axial Load
|
-
112 lb500 N
|