Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Frame Size
|
-
2.36 in60 mm
|
Motor Length
|
-
1.91 in.48.50 mm
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/stc-rks564-ps36.jpg)
|
Holding Torque
|
-
1120 oz-in8 N·m
|
Type
|
-
Geared
|
Shaft/Gear Type
|
-
Planetary Gear
|
Gear Ratio (X:1)
|
-
36 :1
|
Backlash
|
-
35 arc min
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Power Supply
|
-
Single-Phase 100-120 VAC
|
Current
|
-
4.0 A
|
Basic Step Angle
|
-
0.02º
|
Permissible Speed Range (r/min)
|
-
0 ~ 83
|
Rotor Inertia
|
-
0.88 oz-in²160x10-7 kg·m²
|
Radial Load
|
-
0 in. from Shaft End = 74 lb0.2 in. from Shaft End = 81 lb0.39 in. from Shaft End = 90 lb0.59 in. from Shaft End = 101 lb0.79 in. from Shaft End = 117 lb0 mm from Shaft End = 330 N5 mm from Shaft End = 360 N10 mm from Shaft End = 400 N15 mm from Shaft End = 450 N20 mm from Shaft End = 520 N
|
Axial Load
|
-
22 lb100 N
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Components
|
-
RKSD507-A [Driver] PKE564AC-PS36 [Motor]
|
Degree of Protection
|
-
IP20
|