Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Frame Size
|
-
2.36 in60 mm
|
Motor Length
|
-
1.91 in.48.50 mm
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/stc-rks564-ts3-6.jpg)
|
Holding Torque
|
-
254.40 oz-in1.80 N·m
|
Type
|
-
Geared
|
Shaft/Gear Type
|
-
Spur Gear (Offset Shaft)
|
Gear Ratio (X:1)
|
-
3.6 :1
|
Backlash
|
-
15 arcmin (0.25º)
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Power Supply
|
-
Single-Phase 100-120 VAC
|
Current
|
-
4.0 A
|
Basic Step Angle
|
-
0.2º
|
Permissible Speed Range (r/min)
|
-
0 ~ 833
|
Rotor Inertia
|
-
0.88 oz-in²160x10-7 kg·m²
|
Radial Load
|
-
0 in. from Shaft End = 27 lb0.2 in. from Shaft End = 30 lb0.39 in. from Shaft End = 33 lb0.59 in. from Shaft End = 37 lb0.79 in. from Shaft End = 40 lb0 mm from Shaft End = 120 N5 mm from Shaft End = 135 N10 mm from Shaft End = 150 N15 mm from Shaft End = 165 N20 mm from Shaft End = 180 N
|
Axial Load
|
-
9 lb40 N
|
RoHS Compliant
|
-
Yes
|
Safety Standards
|
-
UL CE
|
CE Marking
|
-
Low Voltage Directives EMC Directives
|
Components
|
-
RKSD507-A [Driver] PKE564AC-TS3.6 [Motor]
|
Degree of Protection
|
-
IP20
|