This item is scheduled to be discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Basic Step Angle

- 0.02º

Frame Size

- 2.36 in60 mm

Motor Length

- 1.91 in.48.50 mm

Speed-Torque Characteristics

-
 

Holding Torque

- 1120 oz-in8 N·m

Type

- Geared

Shaft/Gear Type

- Planetary Gear

Gear Ratio (X:1)

- 36 :1

Backlash

- 35 arc min

Encoder

- Not Equipped

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Power Supply

- Single-Phase 100-120 VAC

Current

- 4.0 A

Permissible Speed Range (r/min)

- 0 ~ 83

Rotor Inertia

- 0.88 oz-in²160x10-7 kg·m²

Radial Load

- 0 in. from Shaft End = 74 lb0.2 in. from Shaft End = 81 lb0.39 in. from Shaft End = 90 lb0.59 in. from Shaft End = 101 lb0.79 in. from Shaft End = 117 lb0 mm from Shaft End = 330 N5 mm from Shaft End = 360 N10 mm from Shaft End = 400 N15 mm from Shaft End = 450 N20 mm from Shaft End = 520 N

Axial Load

- 22 lb100 N

RoHS Compliant

- Yes

Safety Standards

- UL CE

CE Marking

- Low Voltage Directives EMC Directives

Components

- RKSD507-AD [Driver] PKE564AC-PS36 [Motor]

Degree of Protection

- [Motor] IP20
[Driver] IP10

Number of Positioning Data Sets

- 64

Positioning Operation

- One-shot operation, Linked operation, Linked operation 2, Sequential mode, Direct mode

Other Operation

- Continuous Operation, JOG Operation, Return-to-Home Operation, Test Operation

Protocol

- Modbus Protocol (Modbus RTU mode)

Electrical Characteristics

- EIA-485 compliance
Twisted-pair wire (TIA/EIA-568B CAT5e or greater recommended) is used up to a total extension length of 50 m.

Transmission/Reception Mode

- Half-duplex communication

Baud Rate

- 9600 bps/19200 bps/57600 bps/115200 bps

Physical Layer

- Asynchronous mode (data: 8-bit, stop bit: 1-bit/2-bit, parity: none/odd/even)

Connection Type

- Up to 31 units can be connected to one programmable controller (master equipment).


 

 


 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved