Item # |
Power Supply |
Motor Location |
Table Orientation |
Lead |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Stroke |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
EAS6LX-D005-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D010-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D015-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D020-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D025-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D030-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D040-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D050-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 500 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E005-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E010-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E015-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E020-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E025-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E030-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E040-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E050-ARAK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - | Stroke - 500 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D005-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 50 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D010-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 100 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D015-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 150 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D020-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 200 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D025-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 250 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D030-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 300 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D040-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 400 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-D050-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 12 mm | Max. Speed - 600 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - 15 kg | Stroke - 500 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
EAS6LX-E005-ARMK | Power Supply - 24/48 VDC | Motor Location - Reversed Motor (Left Side) | Table Orientation - X-axis Table | Lead - 6 mm | Max. Speed - 300 mm/s | Max. Horizontal Transportable Mass - 60 kg | Max. Vertical Transportable Mass - 30 kg | Stroke - 50 mm | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |