Items |
![]() RK543AA Microstep Stepper Motor System (Single-Phase 100-115 VAC) Web Price Request Quote
|
![]() RK543BA Microstep Stepper Motor System (Single-Phase 100-115 VAC) Web Price Request Quote
|
![]() RK543AA-T3.6 Microstep Stepper Motor System (Single-Phase 100-115 VAC) Web Price Request Quote
|
![]() RK543AA-T7.2 Microstep Stepper Motor System (Single-Phase 100-115 VAC) Web Price Request Quote
|
![]() RK543AA-T10 Microstep Stepper Motor System (Single-Phase 100-115 VAC) Web Price Request Quote
|
|||||
Frame Size | - 1.65 in42 mm | |||||||||
Speed-Torque Characteristics |
-
![]() Loading zoom Graph |
-
![]() Loading zoom Graph |
-
![]() Loading zoom Graph |
-
![]() Loading zoom Graph |
-
![]() Loading zoom Graph |
|||||
Holding Torque |
- 18.4 oz-in0.13 N·m | - 18.4 oz-in0.13 N·m | - 48 oz-in0.35 N·m | - 98 oz-in0.7 N·m | - 141 oz-in1 N·m | |||||
Type | - Standard | - Standard | - Geared | - Geared | - Geared | |||||
Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Taper Hobbed Gear | - Taper Hobbed Gear | - Taper Hobbed Gear | |||||
Gear Ratio (X:1) | - | - | - 3.6 :1 | - 7.2 :1 | - 10 :1 | |||||
Backlash | - | - | - 2 arc min (0.034º) | - 10 arc min (0.17º) | - 10 arc min (0.17º) | |||||
Shaft | - Single | - Double | - Single | - Single | - Single | |||||
Power Supply | - Single-Phase 100-115 VAC | |||||||||
Current |
- 0.75 A | |||||||||
Basic Step Angle | - Microstep- 0.00288º ~ 0.72º | - Microstep- 0.00288º ~ 0.72º | - Microstep- 0.0008º ~ 0.2º | - Microstep- 0.0004º ~ 0.1º | - Microstep- 0.000288º ~ 0.072º | |||||
Permissible Speed Range (r/min) | - | - | - 0 ~ 500 | - 0 ~ 250 | - 0 ~ 180 | |||||
Rotor Inertia | - 0.191 oz-in²35x10-7 kg·m² | |||||||||
Lost Motion | - | |||||||||
Encoder Output | - | |||||||||
Safety Standards |
- UL CSA (driver only) EN CE | |||||||||
Permissible Overhung Load | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0.59 in. from Shaft End = 11.7 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N15 mm from Shaft End = 52 N | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N | - 0 in. from Shaft End = 2.2 lb0.2 in. from Shaft End = 3.1 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 6.7 lb0 mm from Shaft End = 10 N5 mm from Shaft End = 14 N10 mm from Shaft End = 20 N15 mm from Shaft End = 30 N | |||||
Permissible Thrust Load | - | - | - 3.3 lb15 N | - 3.3 lb15 N | - 3.3 lb15 N | |||||
Permissible Thrust Load | - The permissible thrust load shall be no greater than the motor mass. | - The permissible thrust load shall be no greater than the motor mass. | - | - | - | |||||
Current per Phase (A/phase) | - | |||||||||
Motor Connection Type | - | |||||||||
Connection Type | - | |||||||||
Lead Wires | - | |||||||||
Lead Time (Legacy) | - | |||||||||
|