Items |
![]() G3K22N005-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
![]() G3K22N010-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
![]() G3K22N015-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
![]() G3K22N020-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
![]() G3K22N025-BBL4A Brother GTR Series G3 High Torque AC Gear Motor with Brake |
|||||
Frame Size | - 5.51 in139.95 mm | |||||||||
Mount | - Flange Mount | |||||||||
Output Power | - 1/2 HP | |||||||||
Voltage (VAC) | - Three-Phase 208/230/460 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 25 :1 | |||||
Shaft Arrangement |
- | |||||||||
Output Shaft Diameter | - 7/8 in. | |||||||||
Type | - Terminal Box | |||||||||
Rated Torque | - 89 lb-in 10.1 N·m | - 178 lb-in 20.1 N·m | - 268 lb-in 30.3 N·m | - 357 lb-in 40.3 N·m | - 446 lb-in 50.4 N·m | |||||
Rated Speed (rpm) | - 340 | - 170 | - 113 | - 85 | - 68 | |||||
Brake Type |
- Power-Off Activated Brake | |||||||||
Static Friction Torque | - 34.70 lb-in3.90 N·m | |||||||||
Safety Standards |
- UL CSA CE | |||||||||
Insulation Class | - Class A | |||||||||
Degree of Protection | - IP44 | |||||||||
List Price | - | |||||||||
|