The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Unit of Measure
Items
pk213pa_img

0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor
Web Price $78.00

pk213pa_img

0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor
Web Price $80.00

pk214

0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor
Web Price $87.00

pk214

0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor
Web Price $89.00

pkp21 d0 a-r3  -img

0.79 in. (20 mm) PKP Series 2-Phase Bipolar Stepper Motor (200 P/R, 3-Channel Voltage (TTL equivalent) Encoder)
Web Price $152.00
Basic Step Angle - 1.8º
Type - Standard
Frame Size - 0.79 in20 mm
Motor Length - 1.18 in.30 mm - 1.18 in.30 mm - 1.57 in.40 mm - 1.57 in.40 mm - 1.83 in.46.5 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Charateristics
Holding Torque
- 2.8 oz-in0.02 N·m - 2.8 oz-in0.02 N·m - 5.1 oz-in0.036 N·m - 5.1 oz-in0.036 N·m - 2.8 oz-in0.02 N·m
Current per Phase - 0.5 A/phase - 0.5 A/phase - 0.6 A/phase - 0.6 A/phase - 0.5 A/phase
Voltage (VDC) - 4.25 - 4.25 - 3.9 - 3.9 - 4.25
Resistance (Ω/phase) - 8.5 - 8.5 - 6.5 - 6.5 - 8.5
Inductance (mH/phase) - 4.1 - 4.1 - 3.5 - 3.5 - 4.1
Motor Connection Type - Lead Wire
Connection Type - Bipolar
Shaft/Gear Type - Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) -
Output Shaft - Metric
Output Shaft Diameter - 4 mm
Backlash -
Lost Motion -
Shaft - Single - Double - Single - Double - Single
Output Type - - - - - Voltage (TTL equivalent)
Step Angle - 1.8 °
Electromagnetic Brake - Not Equipped
Lead Wires - 4
Rotor Inertia - 0.0088 oz-in²1.6x10-7 kg·m² - 0.0088 oz-in²1.6x10-7 kg·m² - 0.0159 oz-in²2.9x10-7 kg·m² - 0.0159 oz-in²2.9x10-7 kg·m² - 0.0137 oz-in²2.5x10-7 kg·m²
RoHS Compliant
- Yes - Yes - Yes - Yes -
Safety Standards
-
Radial Load - 0 in. from Shaft End = 2.7 lb0.2 in. from Shaft End = 3.3 lb0 mm from Shaft End = 12 N5 mm from Shaft End = 15 N
Axial Load - 0.67 lb3 N
Static Friction Torque -

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved