![]()
One cable, IP66 rated locking connector enables a simple, direct connection between the motor and the driver. Available in three cable outlet directions: output shaft side, vertical and opposite output shaft side. The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.
Item # |
Frame Size |
Driver Voltage Input Power |
Speed-Torque Characteristics |
Holding Torque |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Electromagnetic Brake |
Cable Direction |
Web Price |
Product Number |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AZM66MKH-FC20DA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 976 oz-in7 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | $1,135.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MKH-FC20UA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 976 oz-in7 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Up | $1,135.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MKH-TS20 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MKH-TS20L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Left | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MKH-TS20R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Right | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MKH-TS20U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 708 oz-in5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 20 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Up | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66ACH-PS25 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | $961.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MCH-PS25 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | $1,213.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66AKH-PS25 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - | $961.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MKH-PS25 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1132 oz-in8 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - | $1,213.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66ACH-TS30 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | $686.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66ACH-TS30L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Left | $686.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66ACH-TS30R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Right | $686.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66ACH-TS30U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Up | $686.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MCH-TS30 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MCH-TS30L | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Left | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MCH-TS30R | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Right | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MCH-TS30U | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Up | $937.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66ACH-FC30DA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | $884.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66ACH-FC30UA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Up | $884.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MCH-FC30DA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Down | $1,135.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66MCH-FC30UA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - AC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Equipped | Cable Direction - Up | $1,135.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66AKH-FC30DA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | $884.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66AKH-FC30UA | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 1472 oz-in10.5 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Right-Angle Spur / Face Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Up | $884.00 |
Product Number
- |
Add To Cart
Request Quote |
| AZM66AKH-TS30 | Frame Size - 2.36 in60 mm | Driver Voltage Input Power - DC |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 849 oz-in6 N·m | Type - Mechanical Absolute Encoder | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Electromagnetic Brake - Not Equipped | Cable Direction - Down | $686.00 |
Product Number
- |
Add To Cart
Request Quote |