AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Induction Motors & Gear Motors
> Advanced Search
Advanced Search in Induction Motors & Gear Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
3/4 HP
1 W (1/750 HP)
3 W (1/250 HP)
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
30 W (1/25 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
100 W (1/8 HP)
150 W (1/5 HP)
200 W (1/4 HP)
1/2 HP
1 HP
2 HP
3 HP
Voltage (VAC)
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Three-Phase 200/220/230 VAC
Three-Phase 380/415 VAC
Three-Phase 460 VAC
Shaft/Gear Type
Right-Angle Hollow Shaft Hypoid Gearhead
Parallel Shaft Gearhead (Stainless Steel Shaft)
Round Shaft (Stainless Steel Shaft, No Gearhead)
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
Right-Angle Hollow Shaft (Stainless Steel) Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Output Shaft
Imperial
Metric
Connection Type
Lead Wire / Cable
Terminal Box
Conduit Box
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.07 to 11185
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.01 to 1264
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 4 to 3200
Clear
Cancel
Advanced Search