AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Induction Motors & Gear Motors
>
Three-Phase AC Induction Motors
>
Brother Gearmotor Three-Phase AC Gear Motors
> Advanced Search
Advanced Search in Brother Gearmotor Three-Phase AC Gear Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
3/4 HP
1/2 HP
1 HP
2 HP
3 HP
Voltage (VAC)
Single-Phase 220/230 VAC
Three-Phase 200/220/230 VAC
Three-Phase 460 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Shaft Orientation
Double
Left
Right
Type
Terminal Box
Electromagnetic Brake
Equipped
Not Equipped
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 81 to 11185
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 9 to 1264
Degree of Protection
IP65
IP44
IP40
Clear
Cancel
Advanced Search