AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Induction Motors & Gear Motors
>
Single-Phase AC Induction Motors
> Advanced Search
Advanced Search in Single-Phase AC Induction Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
1 W (1/750 HP)
3 W (1/250 HP)
6 W (1/125 HP)
15 W (1/50 HP)
25 W (1/30 HP)
40 W (1/19 HP)
60 W (1/12 HP)
90 W (1/8 HP)
100 W (1/8 HP)
150 W (1/5 HP)
200 W (1/4 HP)
1/2 HP
Voltage (VAC)
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Output Shaft
Imperial
Metric
Shaft Orientation
Double
Left
Right
Type
Lead Wire
Terminal Box
Conduit Box
Cable
Electromagnetic Brake
Low Voltage Directives
Not Equipped
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.07 to 3814
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.01 to 431
Clear
Cancel
Advanced Search