AC Motors & Gear Motors
>
Constant Speed AC Motors & Gear Motors
>
Torque Motors & Gear Motors
> Advanced Search
Advanced Search in Torque Motors & Gear Motors
Specifications
Output Power
3 W (1/250 HP)
6 W (1/125 HP)
10 W (1/75 HP)
20 W (1/38 HP)
Voltage (VAC)
Single-Phase 110/115 VAC
Single-Phase 220/230 VAC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Output Shaft Diameter
5/16 in.
3/8 in.
1/2 in.
6 mm
8 mm
10 mm
12 mm
Speed at Max Output (rpm)
At Least :
No More Than :
Available Range: 4 to 900
Clear
Cancel
Advanced Search