Item # |
Outer Diameter |
Length |
Normal Torque |
Shaft Hole Diameter d1 |
Shaft Hole Diameter d2 |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
MCL551520 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.79 in20 mm | $135.00 |
Add To Cart
Request Quote |
MCL551525 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.59 in15 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $135.00 |
Add To Cart
Request Quote |
MCL551618 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.63 in16 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $135.00 |
Add To Cart
Request Quote |
MCL551818 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.71 in18 mm | $135.00 |
Add To Cart
Request Quote |
MCL551820 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.79 in20 mm | $135.00 |
Add To Cart
Request Quote |
MCL551825 | Outer Diameter - 2.17 in55 mm | Length - 2.99 in76 mm | Normal Torque - 530 lb-in60 N·m | Shaft Hole Diameter d1 - 0.71 in18 mm | Shaft Hole Diameter d2 - 0.98 in25 mm | $135.00 |
Add To Cart
Request Quote |
XGT2-15C-4-5 | Outer Diameter - 15 mm | Length - 23 mm | Normal Torque - 1.10 N·m | Shaft Hole Diameter d1 - 4 mm | Shaft Hole Diameter d2 - 5 mm | $81.00 |
Add To Cart
Request Quote |
XGL2-19C-5-5 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 5 mm | Shaft Hole Diameter d2 - 5 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-19C-5-6 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 5 mm | Shaft Hole Diameter d2 - 6 mm | $77.00 |
Add To Cart
Request Quote |
XGL2-19C-6-6.35 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 6.35 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-19C-6-8 | Outer Diameter - 19 mm | Length - 26 mm | Normal Torque - 2.10 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 8 mm | $77.00 |
Add To Cart
Request Quote |
XGT2-25C-6-6.35-BT | Outer Diameter - 25 mm | Length - 32 mm | Normal Torque - 4 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 6.35 mm | $97.00 |
Add To Cart
Request Quote |
XGT2-25C-6-8 | Outer Diameter - 25 mm | Length - 32 mm | Normal Torque - 4 N·m | Shaft Hole Diameter d1 - 6 mm | Shaft Hole Diameter d2 - 8 mm | $85.00 |
Add To Cart
Request Quote |
MJC-65CS-ERD-7_8-7_8 | Outer Diameter - 2.56 in65 mm | Length - 3.54 in90 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.88 in22.35 mm | Shaft Hole Diameter d2 - 0.88 in22.35 mm | $210.00 |
Add To Cart
Request Quote |
MJC-65CS-ERD-7_8-1 | Outer Diameter - 2.56 in65 mm | Length - 3.54 in90 mm | Normal Torque - 1410 lb-in160 N·m | Shaft Hole Diameter d1 - 0.88 in22.35 mm | Shaft Hole Diameter d2 - 1 in25.40 mm | $210.00 |
Add To Cart
Request Quote |
MCL200508 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL200608 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL200808 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $50.00 |
Add To Cart
Request Quote |
MCL300808 | Outer Diameter - 1.18 in30 mm | Length - 1.71 in43.50 mm | Normal Torque - 110 lb-in12.50 N·m | Shaft Hole Diameter d1 - 0.32 in8 mm | Shaft Hole Diameter d2 - 0.32 in8 mm | $70.00 |
Add To Cart
Request Quote |
MCL401010 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.39 in10 mm | $105.00 |
Add To Cart
Request Quote |
MCL401014 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.55 in14 mm | $105.00 |
Add To Cart
Request Quote |
MCL401016 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.39 in10 mm | Shaft Hole Diameter d2 - 0.63 in16 mm | $105.00 |
Add To Cart
Request Quote |
MCL200506 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.20 in5 mm | Shaft Hole Diameter d2 - 0.24 in6 mm | $50.00 |
Add To Cart
Request Quote |
MCL200606 | Outer Diameter - 0.79 in20 mm | Length - 1.14 in29 mm | Normal Torque - 44 lb-in5 N·m | Shaft Hole Diameter d1 - 0.24 in6 mm | Shaft Hole Diameter d2 - 0.24 in6 mm | $50.00 |
Add To Cart
Request Quote |
MCL401414 | Outer Diameter - 1.57 in40 mm | Length - 2.52 in64 mm | Normal Torque - 220 lb-in25 N·m | Shaft Hole Diameter d1 - 0.55 in14 mm | Shaft Hole Diameter d2 - 0.55 in14 mm | $105.00 |
Add To Cart
Request Quote |