Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2IK6GN-SW2 / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.06 lb-in [60 Hz] 1.23 lb-in [50 Hz] 0.12 N·m [60 Hz] 0.14 N·m [50 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 2.6 lb-in [60 Hz] 3.1 lb-in [50 Hz] 0.3 N·m [60 Hz] 0.36 N·m [50 Hz] | Rated Speed (rpm) - 166 [200 VAC, 50 Hz] 200 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN12.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 3.7 lb-in [60 Hz] 4.4 lb-in [50 Hz] 0.42 N·m [60 Hz] 0.5 N·m [50 Hz] | Rated Speed (rpm) - 120 [200 VAC, 50 Hz] 144 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 4.4 lb-in [60 Hz] 5.3 lb-in [50 Hz] 0.5 N·m [60 Hz] 0.6 N·m [50 Hz] | Rated Speed (rpm) - 100 [200 VAC, 50 Hz] 120 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 5.3 lb-in [60 Hz] 6.2 lb-in [50 Hz] 0.6 N·m [60 Hz] 0.71 N·m [50 Hz] | Rated Speed (rpm) - 83 [200 VAC, 50 Hz] 100 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN25SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 6.6 lb-in [60 Hz] 7.8 lb-in [50 Hz] 0.75 N·m [60 Hz] 0.89 N·m [50 Hz] | Rated Speed (rpm) - 60 [200 VAC, 50 Hz] 72 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 7.9 lb-in [60 Hz] 9.7 lb-in [50 Hz] 0.9 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 50 [200 VAC, 50 Hz] 60 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN36SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 11.5 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.3 N·m [50 Hz] | Rated Speed (rpm) - 41 [200 VAC, 50 Hz] 50 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN50SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 12.3 lb-in [60 Hz] 14.1 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.6 N·m [50 Hz] | Rated Speed (rpm) - 30 [200 VAC, 50 Hz] 36 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN60SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] 1.6 N·m [60 Hz] 1.9 N·m [50 Hz] | Rated Speed (rpm) - 25 [200 VAC, 50 Hz] 30 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN75SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 17.7 lb-in [60 Hz] 21 lb-in [50 Hz] 2 N·m [60 Hz] 2.4 N·m [50 Hz] | Rated Speed (rpm) - 20 [200 VAC, 50 Hz] 24 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 21 lb-in [60 Hz] 25 lb-in [50 Hz] 2.4 N·m [60 Hz] 2.9 N·m [50 Hz] | Rated Speed (rpm) - 16 [200 VAC, 50 Hz] 20 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.7 N·m [60 Hz] 3 N·m [50 Hz] | Rated Speed (rpm) - 15 [200 VAC, 50 Hz] 18 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN120SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN150SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 10 [200 VAC, 50 Hz] 12 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2 / 2GN180SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2M / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 0.88 lb-in [60 Hz] 1.06 lb-in [50 Hz] 0.1 N·m [60 Hz] 0.12 N·m [50 Hz] | Rated Speed (rpm) - 500 [200 VAC, 50 Hz] 600 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2M / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.06 lb-in [60 Hz] 1.23 lb-in [50 Hz] 0.12 N·m [60 Hz] 0.14 N·m [50 Hz] | Rated Speed (rpm) - 416 [200 VAC, 50 Hz] 500 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2M / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.5 lb-in [60 Hz] 1.77 lb-in [50 Hz] 0.17 N·m [60 Hz] 0.2 N·m [50 Hz] | Rated Speed (rpm) - 300 [200 VAC, 50 Hz] 360 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2M / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 1.77 lb-in [60 Hz] 2.1 lb-in [50 Hz] 0.2 N·m [60 Hz] 0.24 N·m [50 Hz] | Rated Speed (rpm) - 250 [200 VAC, 50 Hz] 300 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |
| 2IK6GN-SW2M / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft - Imperial | Output Shaft Diameter - 5/16 in. | Type - Lead Wire | Electromagnetic Brake - Equipped | Rated Torque - 2.2 lb-in [60 Hz] 2.6 lb-in [50 Hz] 0.25 N·m [60 Hz] 0.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [200 VAC, 50 Hz] 240 [60 Hz] | Request Quote |
CAD
- |
Add To Cart
Request Quote |