Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 3.35 in

Power Supply

- Single-Phase 100-120 VAC

Shaft

- Single

Electromagnetic Brake

- Not Equipped

Output Table Supporting Bearing

- Cross-Roller Bearing

Permissible Torque

- 39.80 lb-in

Inertia

- 115.47 oz-in²

Permissible Speed (r/min)

- 1200º/second (200 r/min)

Gear Ratio (X:1)

- 18 :1

Max. Holding Torque

- 23.90 lb-in

Resolution (Resolution Setting: 2000 P/R)

- 36000 P/R (0.01º)

Frequency

- 50/60 Hz

Control Power Supply

- 24 VDC ±5% 0.25 A

Repetitive Positioning Accuracy (arc sec)

- ±15 arc sec (±0.004º)

Lost Motion

- 2 arc minute (0.033°)

Angular Transmission Accuracy

- 4 arc minute (0.067º)

Permissible Thrust Load

- 112 lb

Permissible Moment Load

- 88 lb-in

Runout of Output Table Surface

- 0.00059 in.

Runout of Output Table Inner (Outer) Diameter

- 0.00059 in.

Parallelism of Output Table

- 0.00118 in.

Degree of Protection

- Actuator: IP40 (IP20 for motor connector)
Driver: IP20

Max Input Pulse Frequency (Position Control)

- Line driver output by programmable controller: 1 MHz (When the pulse duty is 50%)
Open-collector output by programmable controller: 250 kHz (when the pulse duty is 50%)
Negative Logic Pulse Input (Initial value)

Insulation Class

- 130 (B) [Recognized as 105 (A) by the UL Standards]

Insulation Resistance (Actuator)

- 100 MΩ minimum when measured by a 500 VDC megger between the Case - Motor Windings

Insulation Resistance (Driver)

- 100 M Ω minimum when measured by a 500 VDC megger between the PE Terminal - Power Supply Terminal, Encoder connector - Power Supply Terminal, I/O Signal Terminals - Power Supply Terminal

Dielectric Strength (Actuator)

- Sufficient to withstand the following for 1 minute: Case - Motor Windings 1.5 kV, 50 Hz or 60 Hz

Dielectric Strength (Driver)

- Sufficient to withstand the following for 1 minute: PE Terminal - Power Supply Terminal 1.5 kV, 50 Hz or 60 Hz
Encoder Connector - Power Supply Terminal 1.8 kVAC, 50 Hz or 60 Hz
I/O Terminal - Power Supply Terminal 1.8 kV, 50 Hz or 60 Hz

Ambient Temperature (Actuator)

- 0 ~ +40ºC (+32 ~ 104ºF)(non-freezing)

Ambient Temperature (Driver)

- 0 ~ +55ºC (+32 ~ 131ºF)(non-freezing)

Ambient Humidity

- 85% or less (Non-condensing)

Operating Atmosphere

- Use in an area without corrosive gases and dust. The product should not be exposed to water, oil or other liquids.

Safety Standards

- UL CE

RoHS Compliant

- This product does not contain substances that exceed the regulation values in the RoHS Directive

Components

- DGM85R-AZAC (Actuator)
AZD-A (Driver)

Input Current

- 2.7 A

Dimensions


 

 

Performance


 

 

System