Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

The BLV Series R Type is the replacement Series. This part number has been discontinued. Please contact technical support for the details.
Unit of Measure

Lead Time

Available to Ship1 - Contact your local sales office for more information

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Motor Type

- Brushless DC Motor

Motor Frame Size

- 4.33 in.

Output Power

- 400 W (1/2 HP)

Power Supply

- 48 VDC

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 22 mm

Rated Torque

- 610 lb-in

Electromagnetic Brake

- Not Equipped

Cable Length (Included)

- 2 m (6.6 ft)

Control Module Included

- No

Variable Speed Range (r/min)

- 1 ~ 40

Permissible Load Inertia

- 98000 oz-in²

Permissible Overhung Load

- 0.39 in. from Shaft End = 310 lb0.79 in. from Shaft End = 380 lb

Permissible Thrust Load

- 90 lb

Type

- Cable

Power Input

- DC

Max. Extension Length (m)

- 3.5

Components

- BLVM640N-GFS (Motor) BLVD40NM (Driver) GFS6G100 (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Insulation Class

- [Motor] EN: Class E [120ºC (248ºF)]

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the frame after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply terminal and heat radiation plate after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the windings and the frame for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

- Sufficient to withstand 0.5 kVAC at 50Hz applied between the power supply terminal and the heat radiation plate for 1 minute after continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

- 0ºC ~ +40ºC (+32ºF ~ +104ºF) (nonfreezing)

Ambient Humidity

- 85% max. (noncondensing)

Operating Atmosphere

- No corrosive gases or dust. Cannot be used in radioactive area, magnetic field, vacuum or other special environment.

Degree of Protection

- [Motor] IP40 [Driver] IP20

Speed Control Features

Speed Control Method (Select one of the following)

- Internal potentiometer External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 2

Multi-Speed Setting Method

- 2 Speeds:
1 speed set by the internal speed potentiometer and 1 speed set by the external analog setting

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Alarm Output

- Yes

Position Control Mode

- No

Torque Limit Control

- Yes

Vertical Drive (Gravitational Operation)

- No

Product Features

-

Flat Torque CurveWide Speed Control Range and Flat Torque

The maximum motor speed of the BLV Series is 4000 r/min. The speed control range has also expanded to cover velocities from 100 to 4000 r/min (speed ratio of 50:1; measured at the motor shaft), thus allowing you to program operations at various speeds from low to high.

 


 

Slim, Yet Powerful Design

A slim body and high output are two key features of a brushless motor. The BLV Series does not disappoint users expecting these attributes. From its space-saving compact body in a frame size of 4.09 in. (104 mm), the BLV produces a high output from 1/4 HP (200 W) up to 1/2 HP (400 W).

Equipped with Functions to Facilitate Battery Drive
  • Capable of driving even if the battery voltage is low
  • A warning output notifies when the battery voltage is low
OPX-2A Extended Functions using Control Module OPX-2A (sold separately)

Functions can be extended and settings shown on a digital display by using a separately sold control module (OPX-2A). It can also be used in RS-485 communication mode.

Item Standard Model Extended Function
Specifications
  • Speed Control Range:100?4000 r/min (speed range 40:1)
  • Speed Regulation: ±0.5%
  • Speed Control Range: 80?4000 r/min (speed range 50:1)
  • Speed Regulation: ±0.2%
Functions
  • Speed setting
    (internal speed potentiometer,
    external analog setting)
  • Acceleration time, deceleration
    time
  • Torque limiting
Various Display Functions:
Operating speed (setting of gear
ratio and speed increasing ratio),
conveyor transportation speed,
load factor, alarm code, warning
code, I/O monitor
  • Operating data digital settings
    (speed, torque limiting,
    acceleration time, deceleration
    time can be set up to 8 points)
  • I/O signal allocation, test
    operation
  • Data copy
Selectable Dual Control Method

BLV-IOI/O Control System

Operation can be executed easily with I/O control.


Operating Data & Parameter Settings Operation Commands (FWD, REV, etc.)
Operation Data Driver potentionmeter, control module (OPX-2A) I/O
Parameters Control Module (OPX-2A)


BLV RS-485

RS-485 Communication System

RS-485 communication lets you set operating data and parameters and enter operation commands. A single programmable controller connects up to 31 drivers and provides multi-axis synchronous starting.
The protocol of the RS-485 communication system supports Modbus RTU, allowing it to easily connect with programmable controllers, touch panels and other devices.

Operation Data &
Parameter Setting
Operation Commands
(FWD, REV, etc.)
RS-485 communication, control module (OPX-2A) RS-485 communication, I/O

  • FWD input, REV input and other operation commands can also be controlled from I/O.
  • The test operation function is available with the control module (OPX-2A)
  • The internal potentionmeters for Speed, Acceleration/Deceleration and Torque Limiting are still active even when using either the control module (OPX-2A) or RS-485 communication.
Parallel Shaft GearheadLong-Life Parallel Shaft Gearhead

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.


 

  • 1 Quoted Ship Date for orders placed before 12:00pm PST in quantities listed.