Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Please contact technical support for the replacement option. This part number is scheduled to be discontinued.

Servo Motors

Unit of Measure

Specifications

Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Product Line

- Oriental Motor®

Rated Output Power

- 600 W (4/5 HP)

Motor Frame Size

- 3.35 in.

Rated Torque

- 270 oz-in

Max Speed (rpm)

- 5500

Rated Speed (rpm)

- 3000

Max Instantaneous Torque

- [Single-Phase 200-240] 540 oz·in[Three-Phase 200-240] 1020 oz·in

Rotor Inertia

- 5.2 oz-in²

Permissible Load Inertia

- 260 oz-in²

Resolution (P/R)

- 100 to 10000 (Factory setting 1000)

Detector

- Mechanical Multi-Turn Absolute Encoder
1 Turn: 16 bit Multi-Turn: ±900 rotations (1800 rotations)

Gear/Shaft Type

- Round Shaft (No Gear)

Electromagnetic Brake

- Not Equipped

Shaft Runout

- 0.05 T.I.R. (mm)

Concentricity

- 0.075 T.I.R. (mm)

Perpendicularity

- 0.075 T.I.R. (mm)

Permissible Overhung Load

- 0 in. from Shaft End = 84 lb0.2 in. from Shaft End = 88 lb0.39 in. from Shaft End = 91 lb0.59 in. from Shaft End = 95 lb0.79 in. from Shaft End = 100 lb

Permissible Thrust Load

- 33 lb

Safety Standards

- UL CE

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Thermal Class

- 130 (B)

Insulation Resistance (Motor)

- 100 MΩ min. when measured with a 500 VDC megger between the following locations:
Case - Motor Windings

Dielectric Strength

- Sufficient to withstand the following for 1 minute:
Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz

Ambient Temperature (Motor)

- 0 ~ +40ºC (0 ~ +104ºF) (non-freezing)

Ambient Humidity

- 85% max. (Non-condensing)

Operating Atmosphere

- No corrosive gases. Must not be exposed to oil or other liquids.

Degree of Protection

- IP65 (excluding installation surface and connector locations.)

Dimensions


 

Speed-Torque


 

System


 

Product Number


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.