Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

This package part number has been discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.
Unit of Measure

Specifications

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Frame Size

- 1.65 in

Motor Length

- 3.98 in.

Speed-Torque Characteristics

-
Speed - Torque Characteristics

Holding Torque

- 42 oz-in

Type

- Absolute Sensor Type

Shaft/Gear Type

- Round Shaft (No Gearhead)

Feedback Device (Motor)

- Absolute Mechanical Sensor

Shaft

- Single

Electromagnetic Brake

- Equipped

Power Supply

- 24/48 VDC

Current

- 1.8 A

Resolution (Resolution Setting: 1000 P/R)

- 0.36 °/Pulse

Rotor Inertia

- 0.39 oz-in²

Control Power Supply

- 24 VDC ± 5%, 0.25 A

RoHS Compliant

- These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

- CE

CE Marking

- EMC Directives

California Proposition 65

- CA WARNING
Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov
Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov
Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov
See "?" or copy/paste www.P65Warnings.ca.gov in your browser.

Components

- AZD-K [Driver] AZM46MK [Motor]

Degree of Protection

- [Motor] IP66 (excluding the mounting surface and connector)
[Driver] IP10

Stop Position Accuracy

- ±4 arc minutes (±0.067º)

Shaft Runout

- 0.05 mm (0.002 in.) T.I.R.

Concentricity

- 0.075 mm (0.003 in.) T.I.R.

Perpendicularity

- 0.075 mm (0.003 in.) T.I.R.

Radial Load

- 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb

Axial Load

- 3.3 lb

Driver Specifications

Maximum Input Pulse Frequency

- Line driver output by programmable controller: 1 MHz (When pulse duty is 50%)
Open-collector output by programmable controller: 250 kHz (When pulse duty is 50%)
Negative Logic Pulse Input (Initial Value)

Control Command

- Pulse input

Direct Input

- Input Points: 6 Points

Direct Output

- Output Points: 6 Points

Speed-Torque


 

Dimensions


 

 

System