Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Hollow Rotary Actuator

The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.

  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning

Unit of Measure
1 2 

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

DG60-ARAK2 - 2.36 in - 24 VDC - Single - Not Equipped - 7.9 lb-in - 200 Request Quote
DG60-ARBK2 - 2.36 in - 24 VDC - Double - Not Equipped - 7.9 lb-in - 200 Request Quote
DG85R-ARAA2 - 3.35 in - Single-Phase 100-115 VAC - Single - Not Equipped - 24 lb-in - 200 Request Quote
DG85R-ARAC2 - 3.35 in - Single-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in - 200 Request Quote
DG85R-ARAS2 - 3.35 in - Three-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in - 200 Request Quote
DG85R-ARBA2 - 3.35 in - Single-Phase 100-115 VAC - Double - Not Equipped - 24 lb-in - 200 Request Quote
DG85R-ARBC2 - 3.35 in - Single-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in - 200 Request Quote
DG85R-ARBS2 - 3.35 in - Three-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in - 200 Request Quote
DG130R-ARAA2 - 5.12 in - Single-Phase 100-115 VAC - Single - Not Equipped - 106 lb-in - 200 Request Quote
DG130R-ARAC2 - 5.12 in - Single-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in - 200 Request Quote
DG130R-ARAS2 - 5.12 in - Three-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in - 200 Request Quote
DG130R-ARBA2 - 5.12 in - Single-Phase 100-115 VAC - Double - Not Equipped - 106 lb-in - 200 Request Quote
DG130R-ARBC2 - 5.12 in - Single-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in - 200 Request Quote
DG130R-ARBS2 - 5.12 in - Three-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in - 200 Request Quote
DG130R-ARMA2 - 5.12 in - Single-Phase 100-115 VAC - Single - Equipped - 106 lb-in - 200 Request Quote
DG130R-ARMC2 - 5.12 in - Single-Phase 200-230 VAC - Single - Equipped - 106 lb-in - 200 Request Quote
DG130R-ARMS2 - 5.12 in - Three-Phase 200-230 VAC - Single - Equipped - 106 lb-in - 200 Request Quote
DG200R-ARAA2 - 7.87 in - Single-Phase 100-115 VAC - Single - Not Equipped - 440 lb-in - 110 Request Quote
DG200R-ARAC2 - 7.87 in - Single-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in - 110 Request Quote
DG200R-ARAS2 - 7.87 in - Three-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in - 110 Request Quote
DG200R-ARBA2 - 7.87 in - Single-Phase 100-115 VAC - Double - Not Equipped - 440 lb-in - 110 Request Quote
DG200R-ARBC2 - 7.87 in - Single-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in - 110 Request Quote
DG200R-ARBS2 - 7.87 in - Three-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in - 110 Request Quote
DG200R-ARMA2 - 7.87 in - Single-Phase 100-115 VAC - Single - Equipped - 440 lb-in - 110 Request Quote
DG200R-ARMC2 - 7.87 in - Single-Phase 200-230 VAC - Single - Equipped - 440 lb-in - 110 Request Quote
Unit of Measure
1 2