ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The DGII Series Horizontal Motor Mount uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.
Item # |
Frame Size |
Power Supply |
Gear Ratio (X:1) |
Motor Location |
Cable Direction |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| DGR85R36-AZAKHD | - 3.35 in | - DC Input | - 36 :1 | - Horizontal Mount | - Down | - Not Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote |
-
|
| DGR85R36-AZAKHL | - 3.35 in | - DC Input | - 36 :1 | - Horizontal Mount | - Left | - Not Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote |
-
|
| DGR85R36-AZAKHR | - 3.35 in | - DC Input | - 36 :1 | - Horizontal Mount | - Right | - Not Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote |
-
|
| DGR85R36-AZAKHU | - 3.35 in | - DC Input | - 36 :1 | - Horizontal Mount | - Up | - Not Equipped | - 79 lb-in | - 600º/second (100 r/min) | Request Quote |
-
|