ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The FPW series motors are watertight, dust-resistant geared induction motors which conform to the IEC standard IP67. They can be used where they are periodically splashed or washed with water.
- High corrosion resistance from special paint coating and stainless steel shaft
- Conform to safety standards and global power supply voltages
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Permissible Load Inertia |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| FPW425A-3.6U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - 4.4 | - 500 | - 22 oz-in2 | - |
| FPW425A-6U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - 7.3 | - 300 | - 61 oz-in2 | - |
| FPW425A-9U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 9 :1 | - 10.6 | - 200 | - 137 oz-in2 | - |
| FPW425A-15U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 15 :1 | - 18.5 | - 120 | - 380 oz-in2 | - |
| FPW425A-18U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 18 :1 | - 22 | - 100 | - 550 oz-in2 | - |
| FPW425A-30U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 30 :1 | - 32 | - 60 | - 1530 oz-in2 | - |
| FPW425A-36U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 36 :1 | - 39 | - 50 | - 2200 oz-in2 | - |
| FPW425A-60U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 60 :1 | - 59 | - 30 | - 4200 oz-in2 | - |
| FPW425A-90U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 90 :1 | - 70 | - 20 | - 4200 oz-in2 | - |
| FPW425A-120U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 120 :1 | - 70 | - 15 | - 4200 oz-in2 | - |
| FPW425A-180U | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - 180 :1 | - 70 | - 10 | - 4200 oz-in2 | - |
| FPW425C-3.6E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - 5.3 [50 Hz] 3.0 [60 Hz] | - 417 [50 Hz] 500 [60 Hz] | - 22 oz-in2 | - |
| FPW425C-6E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - 8.5 [50 Hz] 5.1 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 61 oz-in2 | - |
| FPW425C-9E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - 13.2 [50 Hz] 7.6 [60 Hz] | - 167 [50 Hz] 200 [60 Hz] | - 137 oz-in2 | - |
| FPW425C-15E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - 22 [50 Hz] 13.2 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 380 oz-in2 | - |
| FPW425C-18E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - 26 [50 Hz] 15 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 550 oz-in2 | - |
| FPW425C-30E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - 23 [60 Hz] 39 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 1530 oz-in2 | - |
| FPW425C-36E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - 28 [60 Hz] 47 [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | - 2200 oz-in2 | - |
| FPW425C-60E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - 70 [50 Hz] 42 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 4200 oz-in2 | - |
| FPW425C-90E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - 70 [50 Hz] 62 [60 Hz] | - 20 [60 Hz] 17 [50 Hz] | - 4200 oz-in2 | - |
| FPW425C-120E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - 70 | - 12.5 [50 Hz] 15 [60 Hz] | - 4200 oz-in2 | - |
| FPW425C-180E | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - 70 | - 8.3 [50 Hz] 10 [60 Hz] | - 4200 oz-in2 | - |
| FPW425S-3.6 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - 4.1 | - 500 | - 22 oz-in2 | - |
| FPW425S-6 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - 6.9 | - 300 | - 61 oz-in2 | - |
| FPW425S-9 | - Watertight Induction Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - 10.6 | - 200 | - 137 oz-in2 | - |