Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
5ik60gu-awtu-img

The World K Series AC motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor or geared motor.

  • 90 W (1/8 HP) Motors
  • 3.54 in. (90 mm) Frame Size
  • Rated Torque
    • Round Shaft = 83 oz-in (585 mN·m)
    • Parallel Shaft Gear = 15 ~ 177 lb-in (1.7 ~ 20 N·m)
    • Right-Angle Gear = 8.0 ~ 177 lb-in (0.91 ~ 20 N·m)
  • Lead Wire, Conduit or Terminal Box Type