Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_mds1225-24

These products have been discontinued. Please contact your local sales office for replacement.

Unit of Measure
1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

CAD

List Price

MDS1225-12M - 4.69 in - 1 in. - 12 VDC - Low Speed Alarm - Electronic - Lead Wire - Standard Speed - 3000 - 95.3 CFM   - 0.281 inH2O   - -
MDS1225-24M - 4.69 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Lead Wire - Standard Speed - 3000 - 95.3 CFM   - 0.281 inH2O   - -
MDS1751-24B - 6.77 in - 2.01 in. - 24 VDC - Low Speed Alarm - Normally Closed - Lead Wire - Standard Speed - 3200 - 212 CFM   - 0.549 inH2O   - -
MDS1225-12MH - 4.69 in - 1 in. - 12 VDC - Low Speed Alarm - Electronic - Connector - Standard Speed - 3000 - 95.3 CFM   - 0.281 inH2O   - -
MDS1225-24MH - 4.69 in - 1 in. - 24 VDC - Low Speed Alarm - Electronic - Connector - Standard Speed - 3000 - 95.3 CFM   - 0.281 inH2O   - -
MDS1751-24BH - 6.77 in - 2.01 in. - 24 VDC - Low Speed Alarm - Normally Closed - Connector - Standard Speed - 3200 - 212 CFM   - 0.549 inH2O   - -
MDS1451-24L - 5.51 in - 2.01 in. - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM   - 0.521 inH2O   - -
T-MDS1451-24L-G - 5.51 in - 2.01 in. - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3150 - 205 CFM   - 0.521 inH2O   - -
MDS1238-24L - 4.69 in - 1.5 in. - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3600 - 137 CFM   - 0.542 inH2O   - -
T-MDS1238-24L-G - 4.69 in - 1.5 in. - 24 VDC - Stall Alarm - Electronic - Lead Wire - Standard Speed - 3600 - 137 CFM   - 0.542 inH2O   - -
Unit of Measure
1