Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Electric Cylinder

Linear actuators / cylinders.

Unit of Measure
1 2 3 4 5 »  

Item #

Power Input

Guide

Electromagnetic Brake

Motor Location

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

CAD

EACM4D05ARAK - DC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $659.00 -
EACM4D10ARAK - DC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $659.00 -
EACM4D15ARAK - DC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $684.00 -
EACM4D20ARAK - DC - Not Equipped - Not Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $684.00 -
EACM4D25ARAK - DC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $708.00 -
EACM4D30ARAK - DC - Not Equipped - Not Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $708.00 -
EACM4D05ARAC - AC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $708.00 -
EACM4D10ARAC - AC - Not Equipped - Not Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $708.00 -
EACM4D15ARAC - AC - Not Equipped - Not Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $732.00 -
EACM4D20ARAC - AC - Not Equipped - Not Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $732.00 -
EACM4D25ARAC - AC - Not Equipped - Not Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $757.00 -
EACM4D30ARAC - AC - Not Equipped - Not Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - $757.00 -
EACM4D05ARMK - DC - Not Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,000.00 -
EACM4D10ARMK - DC - Not Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,000.00 -
EACM4D15ARMK - DC - Not Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,024.00 -
EACM4D20ARMK - DC - Not Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,024.00 -
EACM4D25ARMK - DC - Not Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,048.00 -
EACM4D30ARMK - DC - Not Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,048.00 -
EACM4D05ARMC - AC - Not Equipped - Equipped - Straight Type - 1.97 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,048.00 -
EACM4D10ARMC - AC - Not Equipped - Equipped - Straight Type - 3.94 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,048.00 -
EACM4D15ARMC - AC - Not Equipped - Equipped - Straight Type - 5.91 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,072.00 -
EACM4D20ARMC - AC - Not Equipped - Equipped - Straight Type - 7.87 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,072.00 -
EACM4D25ARMC - AC - Not Equipped - Equipped - Straight Type - 9.84 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,096.00 -
EACM4D30ARMC - AC - Not Equipped - Equipped - Straight Type - 11.81 in. - ~15.74 lb   - 22.48 lb   - ~33.07 lb   - ~15.43 lb   $1,096.00 -
EACM4E05ARAK - DC - Not Equipped - Not Equipped - Straight Type - 1.97 in. - ~31.47 lb   - 44.96 lb   - ~66.14 lb   - $659.00 -
Unit of Measure
1 2 3 4 5 »