Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

f3_tmb1255bg

The MBD Series fan kit consists of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as mounting brackets and finger guards or filter. Bolts and nuts to secure mounting brackets are also supplied.

  • DC Input
Unit of Measure
1 

Item #

Impeller Diameter*

Power Supply*

Current (A)

Function

Max. Air Flow*

Max. Static Pressure*

Web Price

List Price

Output Type

T-MBD8-48S-GA - 3.15 in. - 48 VDC - 0.50 - Pulse Sensor - 51.2 CFM   - 0.786 inH2O   Request Quote -
$111.00
- Open-collector output
T-MBD8-24S-GA - 3.15 in. - 24 VDC - 0.70 - Pulse Sensor - 51.2 CFM   - 0.786 inH2O   Request Quote -
$107.00
- Open-collector output
T-MBD10-48S-GA - 3.94 in. - 48 VDC - 0.70 - Pulse Sensor - 68.8 CFM   - 1.18 inH2O   Request Quote -
$121.00
- Open-collector output
T-MBD10-24S-GA - 3.94 in. - 24 VDC - 1 - Pulse Sensor - 68.8 CFM   - 1.18 inH2O   Request Quote -
$117.00
- Open-collector output
T-MBD8-48S-FA - 3.15 in. - 48 VDC - 0.50 - Pulse Sensor - 51.2 CFM   - 0.786 inH2O   Request Quote -
$119.00
- Open-collector output
T-MBD8-24S-FA - 3.15 in. - 24 VDC - 0.70 - Pulse Sensor - 51.2 CFM   - 0.786 inH2O   Request Quote -
$115.00
- Open-collector output
T-MBD10-48S-FA - 3.94 in. - 48 VDC - 0.70 - Pulse Sensor - 68.8 CFM   - 1.18 inH2O   Request Quote -
$130.00
- Open-collector output
T-MBD10-24S-FA - 3.94 in. - 24 VDC - 1 - Pulse Sensor - 68.8 CFM   - 1.18 inH2O   Request Quote -
$126.00
- Open-collector output
Unit of Measure
1 
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.