Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

f3_tmds1225_12g

The MDS/MD Series fan kit consist of a fan unit certified under the UL, CSA and EN Standards (Exceptions apply), as well as a finger guard and mounting screws.

  • High-Performance Models
  • DC Input
  • Frame sizes from 1.65 in to 6.77 in (42 mm to 172 mm)
  • Maximum airflow from 4.59 CFM to 212 CFM (0.13 m3/min to 6 m3/min)
Unit of Measure
1 

Item #

Frame Size

Thickness

Function

Type

Power Supply*

Speed (r/min)*

Max. Air Flow*

Max. Static Pressure*

Web Price

T-MD625B-12S-G - 2.44 in - 1 in. - Pulse Sensor - Lead Wire - 12 VDC - 4000 - 17.7 CFM   - 0.196 inH2O   $40.00
T-MD625B-12SHG - 2.44 in - 1 in. - Pulse Sensor - Connector - 12 VDC - 4000 - 17.7 CFM   - 0.196 inH2O   $48.00
T-MD825B-12S-G - 3.15 in - 1 in. - Pulse Sensor - Lead Wire - 12 VDC - 3800 - 35.3 CFM   - 0.196 inH2O   $42.00
T-MD825B-12SHG - 3.15 in - 1 in. - Pulse Sensor - Connector - 12 VDC - 3800 - 35.3 CFM   - 0.196 inH2O   $51.00
T-MD925A-12S-G - 3.62 in - 1 in. - Pulse Sensor - Lead Wire - 12 VDC - 3400 - 45.9 CFM   - 0.196 inH2O   $50.00
T-MD925A-12SHG - 3.62 in - 1 in. - Pulse Sensor - Connector - 12 VDC - 3400 - 45.9 CFM   - 0.196 inH2O   $56.00
T-MDS1451-24S-G - 5.51 in - 2.01 in. - Pulse Sensor - Lead Wire - 24 VDC - 3150 - 205 CFM   - 0.521 inH2O   Request Quote
T-MDS1451-24SHG - 5.51 in - 2.01 in. - Pulse Sensor - Connector - 24 VDC - 3150 - 205 CFM   - 0.521 inH2O   Request Quote
T-MDS1451-48S-G - 5.51 in - 2.01 in. - Pulse Sensor - Lead Wire - 48 VDC - 3150 - 205 CFM   - 0.521 inH2O   Request Quote
T-MDS1451-48SHG - 5.51 in - 2.01 in. - Pulse Sensor - Connector - 48 VDC - 3150 - 205 CFM   - 0.521 inH2O   Request Quote
T-MDS1751-24S-G - 6.77 in - 2.01 in. - Pulse Sensor - Lead Wire - 24 VDC - 3200 - 212 CFM   - 0.549 inH2O   Request Quote
T-MDS1751-24SHG - 6.77 in - 2.01 in. - Pulse Sensor - Connector - 24 VDC - 3200 - 212 CFM   - 0.549 inH2O   Request Quote
Unit of Measure
1