Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide

Linear Actuators / Linear Slides

Unit of Measure
1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EASM4XD005ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 1.97 in. $932.00 -
EASM4XD010ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 3.94 in. $932.00 -
EASM4XD015ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 5.91 in. $968.00 -
EASM4XD020ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 7.87 in. $968.00 -
EASM4XD025ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 9.84 in. $1,009.00 -
EASM4XD030ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 11.81 in. $1,009.00 -
EASM4XD040ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 15.75 in. $1,057.00 -
EASM4XD050ARAK - Ball Screw - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 19.69 in. $1,098.00 -
EASM4XD005ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 1.97 in. $968.00 -
EASM4XD010ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 3.94 in. $968.00 -
EASM4XD015ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 5.91 in. $1,009.00 -
EASM4XD020ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 7.87 in. $1,009.00 -
EASM4XD025ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 9.84 in. $1,057.00 -
EASM4XD030ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 11.81 in. $1,057.00 -
EASM4XD040ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 15.75 in. $1,098.00 -
EASM4XD050ARAC - Ball Screw - AC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 19.69 in. $1,133.00 -
EASM4XD005ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 1.97 in. $1,223.00 -
EASM4XD010ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 3.94 in. $1,223.00 -
EASM4XD015ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 5.91 in. $1,258.00 -
EASM4XD020ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 7.87 in. $1,258.00 -
EASM4XD025ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 9.84 in. $1,300.00 -
EASM4XD030ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 11.81 in. $1,300.00 -
EASM4XD040ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 15.75 in. $1,349.00 -
EASM4XD050ARMK - Ball Screw - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 19.69 in. $1,382.00 -
EASM4XD005ARMC - Ball Screw - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 1.97 in. $1,258.00 -
Unit of Measure
1 2 3 4 5 »