ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
- DC input
- Frame sizes from 0.79 in to 3.35 in
- Maximum holding torque from 0.2 lb-in to 55.63 lb-in
- Permissible speed range from 0 to 4500 r/min
Unit of Measure
1 2
Item # |
Item Name |
Motor Frame Size |
Shaft |
Power Supply |
Shaft/Gear Type |
Step Angle |
Basic Step Angle |
Maximum Holding Torque (lb-in) |
Rotor Inertia (oz-in2) |
Web Price |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CFK513PAT | - 5-Phase Microstep System | - 0.79 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 0.2 | - 0.0142 oz-in2 | Request Quote | - |
| CFK513PBT | - 5-Phase Microstep System | - 0.79 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 0.2 | - 0.0142 oz-in2 | Request Quote | - |
| CFK533AT | - 5-Phase Microstep System | - 1.1 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 0.29 | - 0.049 oz-in2 | Request Quote | - |
| CFK533BT | - 5-Phase Microstep System | - 1.1 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 0.29 | - 0.049 oz-in2 | Request Quote | - |
| CFK535AT | - 5-Phase Microstep System | - 1.1 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 0.53 | - 0.098 oz-in2 | Request Quote | - |
| CFK535BT | - 5-Phase Microstep System | - 1.1 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 0.53 | - 0.098 oz-in2 | Request Quote | - |
| CFK543AT | - 5-Phase Microstep System | - 1.65 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 1.15 | - 0.191 oz-in2 | Request Quote | - |
| CFK543BT | - 5-Phase Microstep System | - 1.65 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 1.15 | - 0.191 oz-in2 | Request Quote | - |
| CFK544AT | - 5-Phase Microstep System | - 1.65 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 1.56 | - 0.3 oz-in2 | Request Quote | - |
| CFK544BT | - 5-Phase Microstep System | - 1.65 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 1.56 | - 0.3 oz-in2 | Request Quote | - |
| CFK545AT | - 5-Phase Microstep System | - 1.65 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 2.13 | - 0.37 oz-in2 | Request Quote | - |
| CFK545BT | - 5-Phase Microstep System | - 1.65 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 2.13 | - 0.37 oz-in2 | Request Quote | - |
| CFK564AT | - 5-Phase Microstep System | - 2.36 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 3.69 | - 0.96 oz-in2 | Request Quote | - |
| CFK564BT | - 5-Phase Microstep System | - 2.36 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 3.69 | - 0.96 oz-in2 | Request Quote | - |
| CFK566AT | - 5-Phase Microstep System | - 2.36 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 7.31 | - 1.53 oz-in2 | Request Quote | - |
| CFK566BT | - 5-Phase Microstep System | - 2.36 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 7.31 | - 1.53 oz-in2 | Request Quote | - |
| CFK566HAT | - 5-Phase Microstep System | - 2.36 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 7.31 | - 1.53 oz-in2 | Request Quote | - |
| CFK566HBT | - 5-Phase Microstep System | - 2.36 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 7.31 | - 1.53 oz-in2 | Request Quote | - |
| CFK569AT | - 5-Phase Microstep System | - 2.36 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 14.38 | - 3.1 oz-in2 | Request Quote | - |
| CFK569BT | - 5-Phase Microstep System | - 2.36 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 14.38 | - 3.1 oz-in2 | Request Quote | - |
| CFK569HAT | - 5-Phase Microstep System | - 2.36 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 14.38 | - 3.1 oz-in2 | Request Quote | - |
| CFK569HBT | - 5-Phase Microstep System | - 2.36 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 14.38 | - 3.1 oz-in2 | Request Quote | - |
| CFK5913HAT | - 5-Phase Microstep System | - 3.35 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 55.63 | - 22 oz-in2 | Request Quote | - |
| CFK5913HBT | - 5-Phase Microstep System | - 3.35 in. sq. | - Double | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 55.63 | - 22 oz-in2 | Request Quote | - |
| CFK596HAT | - 5-Phase Microstep System | - 3.35 in. sq. | - Single | - 24 VDC | - Round Shaft (No Gearhead) | - 0.72 ° | - Microstep- 0.00288º ~ 0.72º | - 18.13 | - 7.7 oz-in2 | Request Quote | - |
Unit of Measure
1 2