ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
|---|---|---|---|---|---|---|---|---|---|
| 2IK6GN-SWM / 2GN3KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.06 [200 VAC, 50 Hz] 0.88 [60 Hz] | - 500 [200 VAC, 50 Hz] 600 [60 Hz] |
| 2IK6GN-SWM / 2GN3.6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.23 [200 VAC, 50 Hz] 1.06 [60 Hz] | - 416 [200 VAC, 50 Hz] 500 [60 Hz] |
| 2IK6GN-SWM / 2GN5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.77 [200 VAC, 50 Hz] 1.5 [60 Hz] | - 300 [200 VAC, 50 Hz] 360 [60 Hz] |
| 2IK6GN-SWM / 2GN6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.1 [200 VAC, 50 Hz] 1.77 [60 Hz] | - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
| 2IK6GN-SWM / 2GN7.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.6 [200 VAC, 50 Hz] 2.2 [60 Hz] | - 200 [200 VAC, 50 Hz] 240 [60 Hz] |
| 2IK6GN-SWM / 2GN9KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 9 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 3.1 [200 VAC, 50 Hz] 2.6 [60 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] |
| 2IK6GN-SWM / 2GN12.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 12.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 4.4 [200 VAC, 50 Hz] 3.7 [60 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] |
| 2IK6GN-SWM / 2GN15KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 15 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 5.3 [200 VAC, 50 Hz] 4.4 [60 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] |
| 2IK6GN-SWM / 2GN18KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 18 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 6.2 [200 VAC, 50 Hz] 5.3 [60 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] |
| 2IK6GN-SWM / 2GN25KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 25 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 7.8 [200 VAC, 50 Hz] 6.6 [60 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] |
| 2IK6GN-SWM / 2GN30KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 30 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 9.7 [200 VAC, 50 Hz] 7.9 [60 Hz] | - 50 [200 VAC, 50 Hz] 60 [60 Hz] |
| 2IK6GN-SWM / 2GN36KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 36 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 11.5 [200 VAC, 50 Hz] 9.7 [60 Hz] | - 41 [200 VAC, 50 Hz] 50 [60 Hz] |
| 2IK6GN-SWM / 2GN50KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 50 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 14.1 [200 VAC, 50 Hz] 12.3 [60 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] |
| 2IK6GN-SWM / 2GN60KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 60 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 16.8 [200 VAC, 50 Hz] 14.1 [60 Hz] | - 25 [200 VAC, 50 Hz] 30 [60 Hz] |
| 2IK6GN-SWM / 2GN75KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 75 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 21 [200 VAC, 50 Hz] 17.7 [60 Hz] | - 20 [200 VAC, 50 Hz] 24 [60 Hz] |
| 2IK6GN-SWM / 2GN90KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 90 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 25 [200 VAC, 50 Hz] 21 [60 Hz] | - 16 [200 VAC, 50 Hz] 20 [60 Hz] |
| 2IK6GN-SWM / 2GN100KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 100 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 [200 VAC, 50 Hz] 23 [60 Hz] | - 15 [200 VAC, 50 Hz] 18 [60 Hz] |
| 2IK6GN-SWM / 2GN120KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 120 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 15 |
| 2IK6GN-SWM / 2GN150KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 150 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 [200 VAC, 50 Hz] 12 [60 Hz] |
| 2IK6GN-SWM / 2GN180KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Three-Phase 200/220/230 VAC | - 180 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 26 | - 10 |
| 2RK6GN-AWMU / 2GN3KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 0.55 | - 600 |
| 2RK6GN-AWMU / 2GN3.6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 3.6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.06 | - 500 |
| 2RK6GN-AWMU / 2GN5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.5 | - 360 |
| 2RK6GN-AWMU / 2GN6KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 6 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 1.77 | - 300 |
| 2RK6GN-AWMU / 2GN7.5KA | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - 7.5 :1 | - Parallel Shaft Gearhead | - Lead Wire | - 2.2 | - 240 |