ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The US series combines a control unit and an AC speed control motor. Connection between the motor and control unit is simplified by and easy-to-use connector. The US series is designed for applications where remote control of the motor speed and easy installation are required.
- Frame sizes from 2.36 in to 3.54 in
- Output power from 6 W (1/125 HP) to 90 W (1/8 HP)
- Rated torque from 1.06 lb-in to 260 lb-in
- Variable speed ranges from 0.5 ~ 8.8r/min to 90 ~ 1600 r/min
![]()
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
|---|---|---|---|---|---|---|---|---|---|
| US206-401U2 / 2GN3SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/16 in. | - 1.06 lb-in | - 30 ~ 533 | - |
| US206-401U2 / 2GN3.6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/16 in. | - 1.32 lb-in | - 25 ~ 444 | - |
| US206-401U2 / 2GN5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/16 in. | - 1.77 lb-in | - 18 ~ 320 | - |
| US206-401U2 / 2GN6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/16 in. | - 2.1 lb-in | - 15 ~ 266 | - |
| US206-401U2 / 2GN7.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/16 in. | - 2.6 lb-in | - 12 ~ 213 | - |
| US206-401U2 / 2GN9SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 5/16 in. | - 3.1 lb-in | - 10 ~ 177 | - |
| US206-401U2 / 2GN12.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/16 in. | - 4.5 lb-in | - 7.2 ~ 128 | - |
| US206-401U2 / 2GN15SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/16 in. | - 5.3 lb-in | - 6 ~ 106 | - |
| US206-401U2 / 2GN18SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/16 in. | - 6.4 lb-in | - 5 ~ 88 | - |
| US206-401U2 / 2GN25SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/16 in. | - 8 lb-in | - 3.6 ~ 64 | - |
| US206-401U2 / 2GN30SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/16 in. | - 9.7 lb-in | - 3 ~ 53 | - |
| US206-401U2 / 2GN36SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/16 in. | - 11.5 lb-in | - 2.5 ~ 44 | - |
| US206-401U2 / 2GN50SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/16 in. | - 15 lb-in | - 1.8 ~ 32 | - |
| US206-401U2 / 2GN60SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/16 in. | - 17.7 lb-in | - 1.5 ~ 26 | - |
| US206-401U2 / 2GN75SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/16 in. | - 22 lb-in | - 1.2 ~ 21 | - |
| US206-401U2 / 2GN90SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/16 in. | - 26 lb-in | - 1 ~ 17 | - |
| US206-401U2 / 2GN100SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/16 in. | - 26 lb-in | - 0.9 ~ 16 | - |
| US206-401U2 / 2GN120SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/16 in. | - 26 lb-in | - 0.75 ~ 13 | - |
| US206-401U2 / 2GN150SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/16 in. | - 26 lb-in | - 0.6 ~ 10 | - |
| US206-401U2 / 2GN180SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/16 in. | - 26 lb-in | - 0.5 ~ 8.8 | - |
| US206-402E2 / 2GN3SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 5/16 in. | - 0.97 lb-in [50 Hz] 1.06 lb-in [60 Hz] | - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | - |
| US206-402E2 / 2GN3.6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 5/16 in. | - 1.23 lb-in [50 Hz] 1.32 lb-in [60 Hz] | - 25 ~ 388 [50 Hz] 25 ~ 444 [60 Hz] | - |
| US206-402E2 / 2GN5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 5/16 in. | - 1.68 lb-in [50 Hz] 1.77 lb-in [60 Hz] | - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | - |
| US206-402E2 / 2GN6SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 5/16 in. | - 2 lb-in [50 Hz] 2.1 lb-in [60 Hz] | - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | - |
| US206-402E2 / 2GN7.5SA | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 5/16 in. | - 2.5 lb-in [50 Hz] 2.6 lb-in [60 Hz] | - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | - |