Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cooling Fan

These AC Axial flow fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.

  • Low Power Consumption
  • AC Input
  • 4.72 in (120 mm) Frame Size
  • Maximum Airflow 106 CFM (3 m³/min)
Unit of Measure
1 

Item #

Frame Size

Thickness

Power Supply

Function

Connection Type

Max. Air Flow

Max. Static Pressure

Web Price

EMU1238 - 120 mm - 38 mm - Single-Phase 100 ~ 240 VAC - None - Plug - 3 m3/min   - 84 Pa   $82.00
Unit of Measure
1