Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Stepper Motor

αSTEP

The αSTEP AZ Series stepper motor offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder, absolute-type positioning is available, without battery back-up or external sensors to buy. Requires αSTEP AZ Series Driver.

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Driver Voltage Input Power

Speed-Torque Characteristics

Holding Torque

Type

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Web Price

AZM14AK - 0.79 in - DC
 
- 2.8 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $342.00
AZM15AK - 0.79 in - DC
 
- 5.1 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $342.00
AZME14B2K - 0.79 in - DC
 
- 2.8 oz-in - Mechanical Absolute Encoder - Hollow Shaft (No Gearhead) - - Double - Not Equipped $464.00
AZM24AK - 1.1 in - DC
 
- 13.4 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $342.00
AZM26AK - 1.1 in - DC
 
- 26 oz-in - Mechanical Absolute Encoder - Round Shaft with Flat (No Gearhead) - - Single - Not Equipped $342.00
AZME24B2K - 1.1 in - DC
 
- 13.4 oz-in - Mechanical Absolute Encoder - Hollow Shaft (No Gearhead) - - Double - Not Equipped $464.00
AZM24AK-PS7.2 - 1.1 in - DC
 
- 42 oz-in - Mechanical Absolute Encoder - Planetary Gear - 7.2 :1 - Single - Not Equipped $684.00
AZM24AK-PS10 - 1.1 in - DC
 
- 71 oz-in - Mechanical Absolute Encoder - Planetary Gear - 10 :1 - Single - Not Equipped $684.00
AZM24AK-N10 - 1.1 in - DC
 
- 127.4 oz-in - Mechanical Absolute Encoder - Planetary Gear, Non-Backlash - 10 :1 - Single - Not Equipped $1,015.00
AZM24AK-HS50 - 1.18 in - DC
 
- 467 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 50 :1 - Single - Not Equipped $1,043.00
AZM24AK-HS100 - 1.18 in - DC
 
- 680 oz-in - Mechanical Absolute Encoder - Harmonic Gear - 100 :1 - Single - Not Equipped $1,043.00
AZM24AK-FC7.2UA - 1.38 in - DC
 
- 42 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $759.00
AZM24AK-FC7.2DA - 1.38 in - DC
 
- 42 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 7.2 :1 - Single - Not Equipped $759.00
AZM24AK-FC15UA - 1.38 in - DC
 
- 92 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 15 :1 - Single - Not Equipped $759.00
AZM24AK-FC15DA - 1.38 in - DC
 
- 92 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 15 :1 - Single - Not Equipped $759.00
AZM24AK-FC25UA - 1.38 in - DC
 
- 156 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 25 :1 - Single - Not Equipped $759.00
AZM24AK-FC25DA - 1.38 in - DC
 
- 156 oz-in - Mechanical Absolute Encoder - Right-Angle Spur / Face Gear - 25 :1 - Single - Not Equipped $759.00
AZM46AC-HP5 - 1.57 in - AC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped $845.00
AZM46AC-HP5F - 1.57 in - AC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped $832.00
AZM46AK-HP5 - 1.57 in - DC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped $845.00
AZM46AK-HP5F - 1.57 in - DC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped $832.00
AZM46MC-HP5 - 1.57 in - AC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Equipped $1,045.00
AZM46MC-HP5F - 1.57 in - AC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Equipped $1,032.00
AZM46MK-HP5 - 1.57 in - DC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear - 5 :1 - Single - Equipped $1,045.00
AZM46MK-HP5F - 1.57 in - DC
Speed - Torque Characteristics
- 212 oz-in - Mechanical Absolute Encoder - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Equipped $1,032.00
Unit of Measure
1 2 3 4 5 »