Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Stepper Motor Driver

αSTEP

The αSTEP AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

  • Built-in Protective Functions
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AZ Series Motors
Unit of Measure
1 

Item #

Driver Type

Power Supply

Current

Excitation Mode

Lead Wires

Web Price

CAD

AZD-AD - Closed Loop, Absolute, Built-in Controller (Stored Data) - Single-Phase 100-120 VAC - - - Request Quote - CAD Icon (for items table)
AZD-CD - Closed Loop, Absolute, Built-in Controller (Stored Data) - Single-Phase/Three-Phase 200-240 VAC - - - Request Quote - CAD Icon (for items table)
Unit of Measure
1