ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
The αSTEP AZD pulse input driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.
- Built-in Protective Functions
- Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
- For use with AZ Series Motors
Unit of Measure
1
Item # |
Driver Type |
Driver |
Power Supply |
Current |
Excitation Mode |
Lead Wires |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| AZD-A | - Closed Loop, Absolute, Pulse Input | - Box Type | - Single-Phase 100-120 VAC | - | - | - | $642.00 |
-
|
| AZD-C | - Closed Loop, Absolute, Pulse Input | - Box Type | - Single-Phase/Three-Phase 200-240 VAC | - | - | - | $642.00 |
-
|
Unit of Measure
1