ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLMR5100K-GFV-B / GFV5G10 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 2.9 N·m | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $1,021.00 |
| BLMR5100K-GFV-B / GFV5G15 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 4.3 N·m | - Not Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $1,021.00 |
| BLMR5100K-GFV-B / GFV5G20 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 5.7 N·m | - Not Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $1,021.00 |
| BLMR5100K-GFV-B / GFV5G30 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 8.2 N·m | - Not Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $1,032.00 |
| BLMR5100K-GFV-B / GFV5G50 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 13.7 N·m | - Not Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $1,032.00 |
| BLMR5100K-GFV-B / GFV5G100 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 27.4 N·m | - Not Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $1,032.00 |
| BLMR5100K-GFV-F / GFV5G10 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 2.9 N·m | - Not Equipped | - Output Shaft Side | - 0.1 ~ 400 | $1,021.00 |
| BLMR5100K-GFV-F / GFV5G15 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 4.3 N·m | - Not Equipped | - Output Shaft Side | - 0.067 ~ 267 | $1,021.00 |
| BLMR5100K-GFV-F / GFV5G20 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 5.7 N·m | - Not Equipped | - Output Shaft Side | - 0.05 ~ 200 | $1,021.00 |
| BLMR5100K-GFV-F / GFV5G30 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 8.2 N·m | - Not Equipped | - Output Shaft Side | - 0.033 ~ 133 | $1,032.00 |
| BLMR5100K-GFV-F / GFV5G50 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 13.7 N·m | - Not Equipped | - Output Shaft Side | - 0.02 ~ 80 | $1,032.00 |
| BLMR5100K-GFV-F / GFV5G100 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 27.4 N·m | - Not Equipped | - Output Shaft Side | - 0.01 ~ 40 | $1,032.00 |
| BLMR5100KM-GFV-B / GFV5G10 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 2.9 N·m | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $1,238.00 |
| BLMR5100KM-GFV-B / GFV5G15 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 4.3 N·m | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | $1,238.00 |
| BLMR5100KM-GFV-B / GFV5G20 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 5.7 N·m | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | $1,238.00 |
| BLMR5100KM-GFV-B / GFV5G30 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 8.2 N·m | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | $1,249.00 |
| BLMR5100KM-GFV-B / GFV5G50 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 13.7 N·m | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | $1,249.00 |
| BLMR5100KM-GFV-B / GFV5G100 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 27.4 N·m | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | $1,249.00 |
| BLMR5100KM-GFV-F / GFV5G10 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 2.9 N·m | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | $1,238.00 |
| BLMR5100KM-GFV-F / GFV5G15 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 4.3 N·m | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | $1,238.00 |
| BLMR5100KM-GFV-F / GFV5G20 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 5.7 N·m | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | $1,238.00 |
| BLMR5100KM-GFV-F / GFV5G30 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 8.2 N·m | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | $1,249.00 |
| BLMR5100KM-GFV-F / GFV5G50 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 13.7 N·m | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | $1,249.00 |
| BLMR5100KM-GFV-F / GFV5G100 / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 27.4 N·m | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | $1,249.00 |
| BLMR5100K-GFV-B / GFS5G10FR / BLVD-KRD | - 90 mm | - 100 W (1/8 HP) | - 24 - 48 VDC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 2.7 N·m | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | $1,162.00 |