La siguiente información está en inglés
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
1 - 25 of 176 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Output Power

  • 60 W (1/12 HP)
  • 100 W (1/8 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Spur Gear (Centered Shaft)
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Cable Direction

  • Opposite Output Shaft Side
  • Output Shaft Side

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in2.9 N·m - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $1,021.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in4.3 N·m - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $1,021.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in5.7 N·m - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $1,021.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in8.2 N·m - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $1,032.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in13.7 N·m - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $1,032.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in27.4 N·m - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $1,032.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in2.9 N·m - Not Equipped - Output Shaft Side - 0.1 ~ 400 $1,021.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in4.3 N·m - Not Equipped - Output Shaft Side - 0.067 ~ 267 $1,021.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in5.7 N·m - Not Equipped - Output Shaft Side - 0.05 ~ 200 $1,021.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in8.2 N·m - Not Equipped - Output Shaft Side - 0.033 ~ 133 $1,032.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in13.7 N·m - Not Equipped - Output Shaft Side - 0.02 ~ 80 $1,032.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in27.4 N·m - Not Equipped - Output Shaft Side - 0.01 ~ 40 $1,032.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in2.9 N·m - Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $1,238.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in4.3 N·m - Equipped - Opposite Output Shaft Side - 0.067 ~ 267 $1,238.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in5.7 N·m - Equipped - Opposite Output Shaft Side - 0.05 ~ 200 $1,238.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in8.2 N·m - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 $1,249.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in13.7 N·m - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 $1,249.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in27.4 N·m - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 $1,249.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 10 :1 - 18 mm - 25 lb-in2.9 N·m - Equipped - Output Shaft Side - 0.1 ~ 400 $1,238.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 15 :1 - 18 mm - 38 lb-in4.3 N·m - Equipped - Output Shaft Side - 0.067 ~ 267 $1,238.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 20 :1 - 18 mm - 50 lb-in5.7 N·m - Equipped - Output Shaft Side - 0.05 ~ 200 $1,238.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 30 :1 - 18 mm - 72 lb-in8.2 N·m - Equipped - Output Shaft Side - 0.033 ~ 133 $1,249.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 50 :1 - 18 mm - 121 lb-in13.7 N·m - Equipped - Output Shaft Side - 0.02 ~ 80 $1,249.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Parallel Shaft Gearhead - 100 :1 - 18 mm - 240 lb-in27.4 N·m - Equipped - Output Shaft Side - 0.01 ~ 40 $1,249.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 100 W (1/8 HP) - 24 - 48 VDC - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 23 lb-in2.7 N·m - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 $1,162.00 Add To Cart
Request Quote
1 - 25 of 176 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved