ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
CVK Series Speed Control Stepper Motors and Drivers
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
|---|---|---|---|---|---|---|---|---|---|
| PKP523N12A / CVD512B-KSC | - 28 mm | - 32 mm |
![]() |
- 0.052 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP523N12A / CVD512BR-KSC | - 28 mm | - 32 mm |
![]() |
- 0.052 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP523N12B / CVD512B-KSC | - 28 mm | - 32 mm |
![]() |
- 0.052 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP523N12B / CVD512BR-KSC | - 28 mm | - 32 mm |
![]() |
- 0.052 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP525N12A / CVD512B-KSC | - 28 mm | - 51.5 mm |
![]() |
- 0.091 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP525N12A / CVD512BR-KSC | - 28 mm | - 51.5 mm |
![]() |
- 0.091 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP525N12B / CVD512B-KSC | - 28 mm | - 51.5 mm |
![]() |
- 0.091 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP525N12B / CVD512BR-KSC | - 28 mm | - 51.5 mm |
![]() |
- 0.091 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP543N18A2 / CVD518B-KSC | - 42 mm | - 33 mm |
![]() |
- 0.22 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP543N18A2 / CVD518BR-KSC | - 42 mm | - 33 mm |
![]() |
- 0.22 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP543N18B2 / CVD518B-KSC | - 42 mm | - 33 mm |
![]() |
- 0.22 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP543N18B2 / CVD518BR-KSC | - 42 mm | - 33 mm |
![]() |
- 0.22 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP544N18A2 / CVD518B-KSC | - 42 mm | - 39 mm |
![]() |
- 0.3 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP544N18A2 / CVD518BR-KSC | - 42 mm | - 39 mm |
![]() |
- 0.3 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP544N18B2 / CVD518B-KSC | - 42 mm | - 39 mm |
![]() |
- 0.3 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP544N18B2 / CVD518BR-KSC | - 42 mm | - 39 mm |
![]() |
- 0.3 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP545N18A2 / CVD518B-KSC | - 42 mm | - 47 mm |
![]() |
- 0.37 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP545N18A2 / CVD518BR-KSC | - 42 mm | - 47 mm |
![]() |
- 0.37 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP545N18B2 / CVD518B-KSC | - 42 mm | - 47 mm |
![]() |
- 0.37 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP545N18B2 / CVD518BR-KSC | - 42 mm | - 47 mm |
![]() |
- 0.37 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP546N18A2 / CVD518B-KSC | - 42 mm | - 59 mm |
![]() |
- 0.5 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP546N18A2 / CVD518BR-KSC | - 42 mm | - 59 mm |
![]() |
- 0.5 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
| PKP546N18B2 / CVD518B-KSC | - 42 mm | - 59 mm |
![]() |
- 0.5 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP546N18B2 / CVD518BR-KSC | - 42 mm | - 59 mm |
![]() |
- 0.5 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
| PKP564FN24A2 / CVD524B-KSC | - 60 mm | - 44 mm |
![]() |
- 0.66 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |